製品概要
概要
The STM32H7P5I‑DK Discovery kit is a complete demonstration and development platform for the STM32H7P5IIK6Q microcontroller based on the Arm® Cortex®‑M7 core at 520 MHz featuring 2 Mbytes of dual-bank flash memory and 736 Kbytes of SRAM, in an UFBGA176+25 package.
The full range of hardware features on the board helps the user to evaluate all the peripherals (Octo‑SPI flash memory, USB FS Device, microSD™ card, OLED display, MEMS microphone, potentiometer, and user LEDs) and develop applications.
The embedded motor control V2 connector works together with a power board such as STEVAL-LVLP01, an optional adaptor board such as B-ZEST-ADAPT1, and an accessories package such as B-MOTOR-PMSMA1. The ARDUINO® Uno V3, mikroBUS™, and M.2 Key E connectors provide easy connection to extension shields or daughterboards for specific applications.
The STM32H7P5I‑DK Discovery kit integrates an STLINK-V3EC embedded in-circuit debugger and programmer for the STM32 MCU, with a USB Virtual COM port bridge, and comes with the comprehensive STM32CubeH7 MCU Package.
-
機能一覧
- STM32H7P5IIK6Q microcontroller based on the Arm® Cortex®‑M7 core at 520 MHz, featuring 2 Mbytes of dual-bank flash memory and 736 Kbytes of SRAM, in an UFBGA176+25 package
- 0.96", 128 x 64-pixel OLED display
- USB Type-C® Sink device FS
- One MEMS digital microphone
- 512 Mbits Octo‑SPI NOR flash memory
- Three user LEDs
- Three push-buttons (user, reset, and boot mode)
- One potentiometer for ADC
- Board connectors:
- M.2 Key E connectivity connector
- ST-LINK USB Type-C® connector
- User USB Type-C® connector
- microSD™ card holder
- MIPI10 debug in connector (Arm® Cortex® 10-pin 1.27 mm-pitch debug connector over STDC14 footprint)
- ARDUINO® Uno V3 expansion connector
- Motor control V2 connector
- mikroBUS™ connector
- Flexible power-supply options: ST-LINK USB VBUS, user USB connector, or external sources
- On-board STLINK-V3EC debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Comprehensive free software libraries and examples available with the STM32CubeH7 MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
すべてのリソース
| Resource title | Version | Latest update | Actions | Details | ダウンロード |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Oct 2026 | 01 Oct 2026 | |||
| ZIP | 1.0 | 01 Oct 2026 | 01 Oct 2026 |
BOM (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Oct 2026 | 01 Oct 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 01 Oct 2026 | 01 Oct 2026 |
Quality and Reliability
| Part Number | Marketing Status | RoHSコンプライアンスグレード | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| STM32H7P5I-DK | Evaluation 製品の特性評価中です。エンジニアリング・サンプルは限定的にご利用いただけます。 | Ecopack1 | - | - | |
STM32H7P5I-DK
Package:
Ecopack1Material Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM32H7P5I-DK | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
|
|
|
STM32H7P5I-DK Evaluation
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。