製品概要
主な利点
ST DeepNIR technology
Delivers exceptional QE and outstanding sharpness in the NIR spectrum, ideal for challenging applications such as under-display cameras.
Safe by design
Built for reliable in-cabin use, with extended temperature range, robust cybersecurity, and support for ISO 26262 and ISO/SAE 21434 safety standards.
Compact design
Measuring just 3.6 x 3.1 mm, it is ideal for space-constrained installations and compact, discreet next-generation in-cabin camera designs.
概要
The VD56GA is a 1.1 megapixel global shutter image sensor with superhigh performance 2.43 μm pixels, allowing virtual 2-megapixels compliancy for automotive driver monitoring applications.
The virtual 2-megapixel performance is enabled by the ST DeepNIR technology featuring unrivaled MTF performance.
This ST DeepNIR technology offers excellent sensitivity with 43% QE at 940 nm enabling the VD56GA to operate with only one low-power LED.
The small CSP package footprint, more than three times smaller than the previous generation, combined with the ISO26262 and ISO21434 compliancy, makes VD56GA the optimal image sensor for driver monitoring systems.
-
機能一覧
- Automotive compliancy
- AEC-Q100 grade 2 under qualification
- Operating junction temperature: -40°C to 125°C
- ISO26262 compliant to support ASILB system integration
- ISO21434 compliant with exhaustive cybersecurity features
- Ultracompact and high MTF 1.1 megapixel image sensor
- Global shutter architecture, 3D BGS stacked sensor 40 nm/65 nm
- 2.43 μm x 2.43 μm BSI pixel with ST DeepNIR technology
- 1.1 megapixel monochrome sensor (1152 x 920) operating at 60 frames per second
- Package: CSP
- Size: 3.7 mm x 3.1 mm
- Matrix: 6 x 5 balls
- Ball pitch: 550 μm
- Optical format < 1/5’’ (3.58 mm diag)
- µlens shift to match 20° linear CRA
- Unique imaging performance for virtual 2-megapixel performance
- Absolute quantum efficiency 41% @ 940 nm
- Outstanding MTF performance
- Easy and up-to-date integration
- Embedded autoexposure with tunable ROI
- 8- and 10-bit output (PWL 10 bit to 8 bit), YUV (monochrome) 422 8-bit
- Dual lane transmitter MIPI CSE FSED up to 1.5 Gbps per lane
- Three programmable GPIOs:
- Output synchronized with sensor integration periods
- PWM (pulse-width modulation) control
- Region of interest, two image context management
- Automatic dark calibration and defective pixel correction
- Image cropping
- Mirror/flip readout
- Analog binning 2 x 2 and analog subsampling ½
- Automotive compliancy
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHSコンプライアンスグレード | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| VD56GA | Proposal お客様からのフィードバックを目的としたマーケティング提案です。設計または製造の義務は負いません。 | CSP | Industrial | - | - | - | |
VD56GA
Package:
CSPMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 最小 | 最大 | |||||||||||||
| VD56GA | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | |||||||||||
VD56GA Proposal
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。