製品概要
概要
The VL53LBCA is a ToF module, featuring a SPAD sensing array, an illumination device, and passive support components. This product is a single-zone ranging device, where both control and data are handled via an I3C/I²C interface. The integrated laser driver can deliver up to 120 mW of optical power from the VCSEL.
-
機能一覧
- Fully integrated miniature module
- Emitter: 940 nm invisible vertical-cavity surface-emitting laser (VCSEL) and its analog driver
- Low-power microcontroller, running advanced digital firmware
- Size: 4 x 1.8 x 1 mm
- Fast, accurate distance ranging
- Histogram-based technology
- Detection range 8 m
- Cover glass crosstalk and fingerprint smudge immunity at long distances, with patented algorithms using direct Time-of-Flight (ToF)
- Histogram processing, with the possibility to output distance and raw histograms from the chip
- Strong performance in outdoor ambient light
- Typical FoV: 25°
- Easy integration
- Reflowable component
- Works with many types of cover glass materials
- I²C and I3C interfaces (up to 12.5 MHz)
- Xshutdown (reset), interrupt GPIO (general-purpose input/output), and sync GPIO for optimizing the ranging operation
- Full set of C and Linux software drivers for turnkey ranging
- Fully integrated miniature module
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHSコンプライアンスグレード | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| VL53LBCAV0LQ/1 | Active 交換品交換品 | OPTICAL LGA14 4X1.8X1MM | Industrial | Ecopack2 | - | - |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Operating Range Distance (m) (max) | Package size (mm) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| VL53LBCAV0LQ/1 | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
|
VL53LBCAV0LQ/1 Active
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。