ST16C32245
Obsolete
Design Win
14-bit dual supply bus transceiver level translator, A side series resistor 2-bit I2C lines

データシートをダウンロード

製品概要

概要

The ST16C32245 is a dual supply low voltage CMOS 14-bit bus transceiver fabricated with sub-micron silicon gate and five-layer metal wiring C2MOS technology. Designed for use as an interface between a 3.3 V bus and a 2.5 V or 1.8 V bus in a mixed 3.3 V/1.8 V,3.3 V/2.5 V and 2.5 V/1.8 V supply systems, it achieves high speed operation while maintaining the CMOS low power dissipation. It also includes 2-bit I2C level translation.

This IC is intended for two-way asynchronous communication between data buses and the direction of data transmission is determined by nDIR inputs. The enable inputs nG can be used to disable the device so that the buses are effectively isolated. The A-port interfaces with the 3 V bus, the B-port with the 2.5 V and 1.8 V bus.

All inputs are equipped with protection circuits against static discharge, giving them 2 kV ESD immunity and transient excess voltage. All floating bus terminals during high Z state do not need an external pull-up or pull-down resistor.

  • 機能一覧

    • High speed: tPD = 4.4 ns (max) at TA = 85 °C VCCA = 3.0 V and VCCB = 2.3 V
    • Low power dissipation:ICCA = ICCB = 20 μA (max) at TA = 85 °C
    • Symmetrical output impedance:|IOHA| = IOLA= 8 mA min(VCCA = 3.0 V; VCCB = 1.65 V or 2.3 V)|IOHB| = IOLB= 6 mA min(VCCB = 1.65 V VCCA = 3.0 V; )
    • Balanced propagation delays: tPLH≅ tPHL
    • Power down protection on inputs and outputs
    • 26 Ω series resistor on A side outputs
    • Operating voltage range:VCCA(opr) = 2.3 V to 3.6 V VCCB (opr) = 1.65 V to 2.7 V
    • Fast I2C lines 1.8 V/2.8 V level translator: 400 kHz guaranteed data rate at CL = 15 pF
    • Bus hold provided on data input both side
    • Latch-up performance exceeds 500 mA (JESD 17)
    • ESD performance: HBM > 2000 V (MIL STD 883 method 3015); MM > 200 V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST16C32245

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models