ST2349I
Obsolete
Design Win
4-bit dual supply level translator without direction control pin

データシートをダウンロード

製品概要

概要

The ST2349I device is a 4-bit dual supply level translator which provides the level shifting capability to allow data transfer in a multi-voltage system. Externally applied voltages, VCCand VL, set the logic levels on either side of the device. It utilizes transmission gate-based design that allows bidirectional level translation without a control pin.

The ST2349I device accepts a VLfrom 1.65 to 3.6 V and VCCfrom 1.80 to 5.5 V, making it ideal for data transfer between low-voltage ASICs/PLDs and higher voltage systems. This device has a tri-state output mode which can be used to disable all I/Os.

The ST2349I device supports power-down mode when VCCis grounded/floating and the device is disabled via the OE pin.

The device has integrated 10 kΩ pull-ups on both sides.

  • 機能一覧

    • 18 Mbps (max.) data rate when driven by a totem pole driver
    • 6.8 Mbps (max.) data rate when driven by an open drain pole driver
    • Bidirectional level translation without direction control pin
    • Wide VLvoltage range of 1.65 to 3.6 V
    • Wide VCCvoltage range of 1.80 to 5.5 V
    • Integrated 10 kΩ pull-up on VCCand VLsides
    • Power-down mode feature – when either supply is off, all I/Os are in high impedance
    • Low quiescent current (max. 8 μA)
    • Able to be driven by totem pole and open drain drivers
    • 5.5 V tolerant enable pin
    • ESD performance on all pins: ±2 kV HBM
    • Small package and footprint QFN16 (2.6 x 1.8 mm) package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST2349I

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models