M24256X-G
Active
Education Design Win
256-Kbit serial I2C bus EEPROM

データシートをダウンロード

製品概要

概要

The M24256X-G is a 256-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 32 K × 8 bits.

The M24256X-G can operate with a supply voltage of 1.8 V ± 5% (from 1.71 V to 1.89 V), with a clock frequency of 1 MHz (or less), over an ambient temperature range of -40 °C/+85 °C.

The M24256X-G product offers the I/Os compatible with 1.2 V and delivery in a 4-pin package.

The M24256X-G offers three features, namely a 64-byte page, called the identification page, which can be used to store sensitive application parameters that can be user (later) permanently locked in red-only mode; a first 8-bit register, called the configurable device address (CDA) register authorizing the user, through software, to configure up to eight possibilities of chip enable address; a second 8-bit register, named the software write protection (SWP) register authorizing the user, through software, to write protect partially or fully the memory array.

  • 機能一覧

    • I²C interface
      • Compatible with following I²C bus modes:
        • 1 MHz (fast mode plus)
        • 400 kHz (fast mode)
        • 100 kHz (standard mode)
    • Memory
      • 256-Kbit (32-Kbyte) of EEPROM
      • Page size: 64-byte
      • Additional 64-byte identification page
    • Input-output
      • I/Os 1.2 V compatible
    • Power supply
      • Voltage range: 1.8 V ± 5 %
    • Temperature
      • Operating temperature range: From -40 °C up to +85 °C
    • Fast write cycle time
      • Byte and page write within 5 ms (3.4 ms typical)
    • Performance
      • Enhanced ESD/latch-up protection
      • More than 4 million write cycles
      • More than 200-year data retention
      • Fast wake-up time (less than 5μs)
    • Ultra-low power current consumption
      • 350 nA (typ) in Standby mode
      • 100 μA (typ) for read current
      • 150 μA (typ) for write current
    • Advanced features
      • Configurable device address register
      • Software write protection register
      • Random and sequential read modes
    • Package
      • WLCSP 4-ball (ECOPACK2)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M24256X-G

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
M24256X-GCU6T/VF
Active
WLCSP ULTRA-THIN Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

M24256X-GCU6T/VF

Package:

WLCSP ULTRA-THIN

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP ULTRA-THIN

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
最小
最大
M24256X-GCU6T/VF

販売代理店在庫 M24256X-GCU6T/VF

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

M24256X-GCU6T/VF Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24256X-GCU6T/VF

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。