FXPS7250A4S
Active
Education Design Win
Analog absolute pressure sensor, 20 kPa to 250 kPa

データシートをダウンロード

製品概要

概要

The ​​​FXPS7250A4S high-performance, high-precision absolute pressure sensor consists of a compact capacitive micro-electro-mechanical systems (MEMS) device coupled with a digital integrated circuit (IC) producing a fully calibrated analog output.

This sensor is ideal for many automotive applications such as manifold air pressure (MAP), comfort seating, and other applications requiring operating absolute pressure ranges up to 250 kPa.

The sensing element is based on ST's high precision capacitive pressure cell technology. The architecture benefits from redundant pressure transducers as an expanded quality measure. It delivers highly accurate ratiometric analog readings of absolute pressure while operating from either a 3.3 V or 5.0 V power supply.

The sensor operates over a pressure range of 20 kPa to 250 kPa and over a wide temperature range of –40 ºC to 130 ºC.

The sensor comes in an industry-leading 4 mm x 4 mm x 1.98 mm, restriction of hazardous substances (RoHS) compliant, high-power quad flat no-lead (HQFN) package suitable for small printed circuit board (PCB) integration. Its AEC-Q100 compliance, high accuracy, reliable performance, and high media resistivity make it ideal for use in automotive, industrial, and consumer applications.

  • 機能一覧

    • Absolute pressure range: 20 kPa to 250 kPa
    • Operating temperature range: –40 °C to 130 °C
    • Analog output for monitoring of the absolute pressure signal
    • Pressure transducer and digital signal processor (DSP)
    • Capacitance to voltage converter with anti-aliasing filter
    • Sigma delta ADC plus sinc filter
    • 1000 Hz low-pass filter for absolute pressure
    • Lead-free, 16-pin HQFN, 4 mm x 4 mm x 1.98 mm package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - FXPS7250A4S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
FXPS7250A4ST1
Active
HQFN16 Ecopack1 15 2023-10-31T00:00:00.000+01:00

FXPS7250A4ST1

Package:

HQFN16

Material Declaration**:

Marketing Status

Active

Package

HQFN16

RoHS Compliance Grade

Ecopack1

Longevity Commitment

15

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
最小
最大
FXPS7250A4ST1

販売代理店在庫 FXPS7250A4ST1

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

FXPS7250A4ST1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

FXPS7250A4ST1

Operating Temperature (°C)

Min:

Max:

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。