FXPS7250DS4S
Active
Education Design Win
Digital absolute pressure sensor, 20 kPa to 250 kPa

データシートをダウンロード 購入

製品概要

概要

The ​​​FXPS7250xD4S high-performance, high-precision barometric absolute pressure (BAP) sensor consists of a compact capacitive micro-electro-mechanical systems (MEMS) device coupled with a digital integrated circuit (IC) producing a fully calibrated digital output.

The sensor is based on ST's high-precision capacitive pressure cell technology. The architecture benefits from redundant pressure transducers as an expanded quality measure. This sensor delivers highly accurate pressure and temperature readings through either a serial peripheral interface (SPI) or an inter-integrated circuit (I²C) interface. Furthermore, the sensor employs an on-demand digital self-test for the digital IC and the MEMS transducers.

The sensor operates over a pressure range of 20 kPa to 250 kPa and over a wide temperature range of −40 ºC to 130 ºC.

The sensor comes in an industry-leading 4 mm x 4 mm x 1.98 mm, restriction of hazardous substances (RoHS) compliant, high power quad flat no lead (HQFN) package suitable for small PCB integration. Its AEC-Q100 compliance, high accuracy, reliable performance, and high media resistivity make it ideal for use in automotive and industrial applications.

  • 機能一覧

    • Absolute pressure range: 20 kPa to 250 kPa
    • Operating temperature range: –40 °C to 130 °C
    • Pressure transducer and digital signal processor (DSP)
      • Digital self-test
    • I²C compatible serial interface
      • Client mode operation
      • Standard mode, Fast mode, and Fast-mode Plus support
    • 32-bit SPI compatible serial interface
      • Sensor data transmission commands 12-bit data for absolute pressure 8-bit data for temperature 2-bit basic status and 2-bit detailed status fields 3, 4, or 8-bit configurable CRC
    • Capacitance to voltage converter with anti-aliasing filter
    • Sigma delta ADC plus sinc filter
    • 800 Hz or 1000 Hz low-pass filter for absolute pressure
    • Lead-free, 16-pin HQFN, 4 mm x 4 mm x 1.98 mm package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - FXPS7250DS4S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
FXPS7250DS4ST1
Active
HQFN16 Ecopack1 - -

FXPS7250DS4ST1

Package:

HQFN16

Material Declaration**:

Marketing Status

Active

Package

HQFN16

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
最小
最大
FXPS7250DS4ST1

販売代理店在庫 FXPS7250DS4ST1

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

FXPS7250DS4ST1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

FXPS7250DS4ST1

Operating Temperature (°C)

Min:

Max:

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。