LPS27DEWO
Active
Education Design Win
Dual full-scale, 1260 hPa and 6060 hPa, absolute digital output barometer in a water-resistant package

データシートをダウンロード 購入

製品概要

主な利点

耐圧性能を追求した円筒形パッケージ

シーリングに適した統合設計と最大12.5barの耐圧性能を備えた、コンパクトなメタル・リッド・パッケージです。

新しい不透明ポッティング・ゲル

光耐性の向上とより簡潔で堅牢な最終設計を実現しました。

1つのデバイスで2つのアプリケーションに対応

高度モニタリングおよび水深センシングに対応する、選択可能なフルスケール・モードを搭載しています。

概要

The LPS27DEWO is an ultracompact piezoresistive absolute pressure sensor that functions as a digital output barometer. The device comprises a sensing element and a digital interface, which communicates over the I²C, MIPI I3C®, or SPI interface from the sensing element to the application. The LPS27DEWO provides lower power consumption, achieving lower pressure noise than its predecessor.

The LPS27DEWO is available in an LGA package with a metal lid. It is guaranteed to operate over a temperature range extending from -40°C to +85°C. The package is holed to allow external pressure to reach the sensing element. Gel inside the IC protects the electrical components from water and the metal cap is, optionally, connected to ground or left floating electrically in the application PCB layout. The connection of the metal cap is determined according to the customer’s target application.

This device has been designed to meet the requirements and mission profile for personal electronics and consumer applications.

  • 機能一覧

    • Dual full-scale absolute pressure sensor in a water-resistant package
      • Mode 1: 260 ~ 1260 hPa
      • Mode 2: 260 ~ 6060 hPa
    • Supply current down to 1.7 μA
    • Absolute pressure accuracy: 0.3 hPa
    • Low pressure sensor noise: 0.32 Pa
    • Embedded temperature compensation
    • 24-bit pressure data output
    • ODR from 1 Hz to 200 Hz
    • SPI, I²C, or MIPI I3C® interface
    • Embedded FIFO
    • Interrupt functions: data-ready, FIFO flags, pressure thresholds
    • Supply voltage: 1.7 to 3.6 V and 1.2 V VDDIO
    • Easily sealed package with O-ring
    • ECOPACK lead-free compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LPS27DEWO

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
LPS27DEWOTR
Active
LGA 2.7X2.7X1.85MAX 10L WITH CEN Ecopack2 - -

LPS27DEWOTR

Package:

LGA 2.7X2.7X1.85MAX 10L WITH CEN

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 2.7X2.7X1.85MAX 10L WITH CEN

RoHS Compliance Grade

Ecopack2

Longevity Commitment

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
最小
最大
LPS27DEWOTR

販売代理店在庫 LPS27DEWOTR

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

LPS27DEWOTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LPS27DEWOTR

Operating Temperature (°C)

Min:

Max:

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。