MPVZ4006GW7
Active
Design Win
0 to 6 kPa (0 to 0.87 psi) 0.2 to 4.8 V output integrated pressure sensor

Download datasheet Order Direct

製品概要

概要

The MPXV4006 series piezoresistive transducers are state-of-the-art monolithic silicon pressure sensors designed for the appliance, consumer, health care and industrial market. The analog output can be read directly into the A/D input of the microcontrollers. This transducer combines advanced micromachining techniques, thin-film metallization, and bipolar processing to provide an accurate, high level analog output signal that is proportional to the applied pressure. The axial port has been modified to accommodate industrial grade tubing.

  • 機能一覧

    • 2.5% Maximum Error over +10°C to +60°C with Auto Zero
    • 5% Maximum Error over +10°C to +60°C without Auto Zero
    • Durable Thermoplastic (PPS) Package
    • Available in Surface Mount (SMT) or Through-Hole (DIP) Configurations
    • Available with Standard Fluorosilicone Gel or Media Resistant Gel

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPVZ4006GW7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
MPVZ4006GW7U
Active
DIP8S_10.67x10.67_2.54p 8L Ecopack1 - -

MPVZ4006GW7U

Package:

DIP8S_10.67x10.67_2.54p 8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DIP8S_10.67x10.67_2.54p 8L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
MPVZ4006GW7U

販売代理店在庫 MPVZ4006GW7U

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

MPVZ4006GW7U Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPVZ4006GW7U

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。