MPXC2011D
Active
Design Win
0 to 10 kPa, differential, compensated pressure sensor

データシートをダウンロード

製品概要

概要

STMicroelectronics has developed a high volume, miniature pressure sensor package which is ideal as a sub-module component or a disposable unit. The unique concept of the Chip Pak allows great flexibility in system design while providing an economic solution for the designer. This new chip carrier package uses STMicroelectronics unique sensor die with its piezoresistive technology, along with the added feature of on-chip, thin-film temperature compensation and calibration.

  • 機能一覧

    • Integrated temperature compensation and calibration
    • Ratiometric to supply voltage
    • Polysulfone case material (ISO 10993)
    • Provided in easy-to-use tape and reel

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPXC2011D

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
MPXC2011DT1
Active
SIL4_6.35x9.25_1.27p 4L Ecopack1 - -

MPXC2011DT1

Package:

SIL4_6.35x9.25_1.27p 4L

Material Declaration**:

Marketing Status

Active

Package

SIL4_6.35x9.25_1.27p 4L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
MPXC2011DT1

販売代理店在庫 MPXC2011DT1

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

MPXC2011DT1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXC2011DT1

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。