MPXH6101A
NRND
Design Win
15 to 102 kPa, absolute, integrated pressure sensor

データシートをダウンロード 購入

本製品ステータス

NRND
. 

代わりに次の製品をお勧めします: 

FXPS7115DI4S

製品概要

概要

ST’s MPXH6101A manifold absolute pressure (MAP) sensor for engine control is designed to sense absolute air pressure within the intake manifold. This measurement can be used to compute the amount of fuel required for each cylinder. The small form factor and high reliability of on-chip integration makes the MAP sensor a logical and economical choice for automotive system designers.

MPXH6101A piezoresistive transducer is a state-of-the-art, monolithic, signal conditioned, silicon pressure sensor. This sensor combines advanced micromachining techniques, thin film metallization, and bipolar semiconductor processing to provide an accurate, high level analog output signal that is proportional to applied pressure.

  • 機能一覧

    • 1.72% maximum error over 0 °C to 85 °C
    • Specifically designed for intake manifold absolute pressuresensing in engine control systems
    • Temperature compensated over -40 °C to +125 °C
    • Thermoplastic (PPS) surface mount package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPXH6101A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
MPXH6101A6T1
NRND
SO8_7.36x7.36_1.27p 8L Ecopack1 - -
MPXH6101A6U
NRND
SO8_7.36x7.36_1.27p 8L Ecopack1 - -

MPXH6101A6T1

Package:

SO8_7.36x7.36_1.27p 8L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO8_7.36x7.36_1.27p 8L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

MPXH6101A6U

Package:

SO8_7.36x7.36_1.27p 8L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO8_7.36x7.36_1.27p 8L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
MPXH6101A6U

販売代理店在庫 MPXH6101A6U

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

MPXH6101A6T1

販売代理店在庫 MPXH6101A6T1

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

MPXH6101A6U NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXH6101A6U

販売代理店

販売代理店在庫データ:

MPXH6101A6T1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXH6101A6T1

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。