MPXHZ6116A
NRND
Design Win
20 to 115 kPa, absolute, integrated pressure sensor

データシートをダウンロード

本製品ステータス

NRND
. 

代わりに次の製品をお勧めします: 

FXPS7115DI4S

製品概要

概要

The MPXHZ6116A series pressure sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The sensor’s packaging has been designed to provide resistance to high humidity conditions as well as common automotive media. The small form factor and high reliability of on-chip integration make this sensor a logical and economical choice for the system designer.

The MPXHZ6116A series pressure sensor is a state-of-the-art, monolithic, signal conditioned sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This piezoresistive transducer combines advanced micromachining techniques, thinfilm metallization, and bipolar processing to provide an accurate, high level analog output signal that is proportional to the applied pressure.

  • 機能一覧

    • Resistant to high humidity and common automotive media
    • 1.5% maximum error over 0 °C to 85 °C
    • Temperature compensated from -40 °C to +125 °C
    • Durable thermoplastic (PPS) surface mount package (SSOP)
    • Ideally suited for microprocessor or microcontroller-basedsystems

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPXHZ6116A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
MPXHZ6116A6T1
NRND
SO8_7.36x7.36_1.27p 8L Ecopack1 - -
MPXHZ6116A6U
NRND
- Ecopack1 - -

MPXHZ6116A6T1

Package:

SO8_7.36x7.36_1.27p 8L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO8_7.36x7.36_1.27p 8L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

MPXHZ6116A6U

Package:

-

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

-

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
MPXHZ6116A6T1

販売代理店在庫 MPXHZ6116A6T1

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

MPXHZ6116A6U

販売代理店在庫 MPXHZ6116A6U

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

MPXHZ6116A6T1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXHZ6116A6T1

販売代理店

販売代理店在庫データ:

MPXHZ6116A6U NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXHZ6116A6U

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。