MPXV10GC6
NRND
Design Win
10 kPa uncompensated pressure sensors

データシートをダウンロード 購入

本製品ステータス

NRND
. 

代わりに次の製品をお勧めします: 

MPX2010GP

製品概要

概要

The MPX10 series device is a silicon piezoresistive pressure sensor providing a very accurate and linear voltage output directly proportional to the applied pressure. This standard, low cost, uncompensated sensor permits manufacturers to design and add their own external temperature compensation and signal conditioning networks. Compensation techniques are simplified because of the predictability of ST's single element strain gauge design.

  • 機能一覧

    • Low Cost
    • Patented Silicon Shear Stress Strain Gauge Design
    • Ratiometric to Supply Voltage
    • Differential and Gauge Options
    • Durable Epoxy Unibody Element or Thermoplastic (PPS) Surface Mount Package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPXV10GC6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
MPXV10GC6U
NRND
SO8S_10.67x10.67_2.54p 8L Ecopack1 - -

MPXV10GC6U

Package:

SO8S_10.67x10.67_2.54p 8L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO8S_10.67x10.67_2.54p 8L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
最小
最大
MPXV10GC6U

販売代理店在庫 MPXV10GC6U

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

MPXV10GC6U NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXV10GC6U

Operating Temperature (°C)

Min:

Max:

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。