MPXV5050GC6
Active
Design Win
Integrated silicon pressure sensor, on-chip signal conditioned, temperature compensated and calibrated

データシートをダウンロード 購入

製品概要

概要

The MPXx5050 series piezoresistive transducer is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This patented, single element transducer combines advanced micromachining techniques, thin-film metallization, and bipolar processing to provide an accurate, high level analog output signal that is proportional to the applied pressure.

  • 機能一覧

    • 2.5 % Maximum Error over 0 ° to 85 °C
    • Ideally suited for Microprocessor or Microcontroller-basedsystems
    • Temperature compensated over –40 ° to +125°C
    • Patented silicon shear stress strain gauge
    • Durable epoxy unibody element
    • Easy-to-use chip carrier option

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPXV5050GC6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
MPXV5050GC6T1
Active
SO8S_10.67x10.67_2.54p 8L Ecopack1 - -
MPXV5050GC6U
NRND
- Ecopack1 - -

MPXV5050GC6T1

Package:

SO8S_10.67x10.67_2.54p 8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8S_10.67x10.67_2.54p 8L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

MPXV5050GC6U

Package:

-

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

-

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
MPXV5050GC6T1

販売代理店在庫 MPXV5050GC6T1

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

MPXV5050GC6U

販売代理店在庫 MPXV5050GC6U

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

MPXV5050GC6T1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXV5050GC6T1

販売代理店

販売代理店在庫データ:

MPXV5050GC6U NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXV5050GC6U

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。