MPXV5050VC6
Active
Design Win
High temperature accuracy integrated silicon pressure sensor for measuring vacuum/gauge pressure, on-chip signal conditioned, temperature compensated and calibrated

データシートをダウンロード 購入

製品概要

概要

The MPXV5050V series sensor integrates on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make the ST pressure sensor a logical and economical choice for the system designer.

The MPXV5050V series piezoresistive transducer is a state-of-the-art, monolithic, signal conditioned, silicon pressure sensor. This sensor combines advanced micromachining techniques, thin film metallization, and bipolar semiconductor processing to provide an accurate, high level analog output signal that is proportional to applied pressure.

  • 機能一覧

    • 2.5% Maximum Error over 0° to 85°C
    • Ideally suited for Microprocessor or Microcontroller-BasedSystems
    • Temperature Compensated from Over -40° to +125°C
    • Patented Silicon Shear Stress Strain Gauge
    • Durable Thermoplastic (PPS) Surface Mount Package
    • Easy-to-Use Chip Carrier Option
    • Ideal for Automotive and Non-Automotive Applications

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPXV5050VC6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
MPXV5050VC6T1
Active
SO8S_10.67x10.67_2.54p 8L Ecopack1 - -

MPXV5050VC6T1

Package:

SO8S_10.67x10.67_2.54p 8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8S_10.67x10.67_2.54p 8L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
MPXV5050VC6T1

販売代理店在庫 MPXV5050VC6T1

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

MPXV5050VC6T1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXV5050VC6T1

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。