MPXV6115V6
Active
Design Win
-115 to 0 kPa, gauge, and absolute pressure sensor

データシートをダウンロード 購入

製品概要

概要

The MPXV6115V series sensor integrates on-chip, bipolar op-amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on-chip integration make this pressure sensor a logical and economical choice for the system designer.

The MPXV6115V series piezoresistive transducer is a state-of-the-art, monolithic, signal conditioned, silicon pressure sensor. This sensor combines advanced micromachining techniques, thin film metallization, and bipolar semiconductor processing to provide an accurate, high level analog output signal that is proportional to applied pressure.

  • 機能一覧

    • Improved accuracy at high temperature
    • 1.5% maximum error from 0 to 85 °C
    • Ideally suited for microprocessor- or microcontroller-based systems
    • Temperature compensated from -40 to +125 °C
    • Durable thermoplastic surface mount package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPXV6115V6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
MPXV6115V6T1
Active
SO8S_10.66x10.66_2.54p 8L Ecopack1 - -
MPXV6115V6U
Active
SO8S_10.66x10.66_2.54p 8L Ecopack1 - -

MPXV6115V6T1

Package:

SO8S_10.66x10.66_2.54p 8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8S_10.66x10.66_2.54p 8L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

MPXV6115V6U

Package:

SO8S_10.66x10.66_2.54p 8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8S_10.66x10.66_2.54p 8L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
MPXV6115V6T1

販売代理店在庫 MPXV6115V6T1

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

MPXV6115V6U

販売代理店在庫 MPXV6115V6U

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

MPXV6115V6T1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXV6115V6T1

販売代理店

販売代理店在庫データ:

MPXV6115V6U Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXV6115V6U

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。