製品概要
概要
The STM32G53xxx devices are high-performance microcontrollers of the STM32G5 series, based on the high‑performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 280 MHz.
The Cortex®-M33 core features a single-precision floating-point unit (FPU), which supports all the Arm® single‑precision data-processing instructions and all the data types.
The Cortex®-M33 core implements a full set of DSP (digital signal processing) instructions and a memory protection unit (MPU) that enhances the application security.
The devices embed high-speed memories (up to 256 Kbytes of dual bank flash memory and 60 Kbytes of SRAM) and an extensive range of enhanced I/Os and peripherals connected to three APB buses, four AHB buses, and a 32-bit multi-AHB bus matrix.
The devices offer security foundation compliant with the trusted-based security architecture (TBSA) requirements from Arm®. It embeds the necessary security features to implement a secure boot and secure firmware update. Besides these capabilities, the devices incorporate a secure firmware installation that allows the customer to secure the provisioning of the code during its production. A flexible life cycle is managed thanks to multiple levels of protection and secure debug authentication. Firmware hardware isolation is supported thanks to securable peripherals, memories, and I/Os, and to privilege configuration of peripherals and memories.
The devices feature several protection mechanisms for embedded flash memory and SRAM: readout protection, write protection, secure, and hide protection areas.
Dedicated peripherals reinforce security: a public key accelerator (PKA, signature only), a HASH hardware accelerator, and a true random number generator.
The devices offer active tamper detection and protection against transient and environmental perturbation attacks, thanks to several internal monitoring, generating secret data erases in case of attack.
The devices offer two fast 12-bit ADCs, eight comparators, eight DAC channels (two external, six internal), an internal voltage reference buffer, a low-power RTC, one 32-bit general-purpose timer, three 16-bit PWM timers dedicated to motor control, nine 16-bit general-purpose timers, two 16-bit basic timers, one 16-bit low-power timer and one high-resolution timer with 111 ps resolution.
The devices also feature standard and advanced communication interfaces, namely: two I2Cs, one I3C, two SPIs, two I2Ss, two USARTs, three UARTs and one low-power UART, one FDCAN.
The devices operate in the -40 to +85 °C (+140 °C junction) and -40 to +125 °C (+140 °C junction) temperature ranges from a 2.7 to 3.6 V power supply.
A comprehensive set of power-saving modes allows the design of low-power applications.
Independent power supplies are supported including an analog independent supply input for ADCs, DACs, and comparators. The RTC functionality and backup 16 x 32-bit registers are preserved in Standby mode.
The devices are offered in packages from 32 to 80 pins.
Packages are available with LDO supply options for the VCORE.
-
機能一覧
- Includes ST state-of-the-art patented technology.
- Core
- Arm® Cortex®-M33 CPU with TrustZone®, FPU, frequency up to 280 MHz, MPU, 1136 CoreMark® (4.059 CoreMark®/MHz)
- Accelerators
- ART 8-Kbyte instruction cache allowing 0-wait-state execution from flash and external memories
- Routine booster: SRAM1 (20-Kbyte) on instruction bus (CCM-SRAM)
- Memories
- Up to 256 Kbytes of embedded flash memory with ECC, 2 read‑while‑write banks
- Up to 24 Kbytes of flash memory per bank with high-cycling capability (100 Kcycles) for data flash
- 1-Kbyte OTP (one-time programmable memory)
- 60 Kbytes of SRAM with ECC (20-Kbyte SRAM1 (routine booster) and 40-Kbyte SRAM2)
- Mathematical acceleration
- CORDIC for trigonometric functions acceleration
- FMAC (filter mathematical accelerator)
- Analog
- Two 12-bit ADCs with up to 5 Msps with 12-bit resolution (up to 23 channels) with hardware oversampling
- Eight 12-bit DAC channels
- Two buffered external channels, 1 MSPS
- Six unbuffered internal channels, 15 MSPS
- Eight ultrafast rail-to-rail analog comparators, 20 ns propagation delay
- Internal voltage reference buffer (VREFBUF) supporting four output voltages (1.8 V, 2.048 V, 2.5 V, 2.9 V)
- Digital temperature sensor
- Up to 24 timers
- HRTIM (Hi-Resolution timer and complex waveform builder): 6 x 16-bit counters, 12 PWM outputs (8 outputs with 125 ps)
- 16 x 16-bit (including one low-power timer available in Stop mode and two motor control timers)
- 1 x 32-bit timers with up to four IC/OC/PWM or pulse counters and quadrature (incremental) encoder input
- Two watchdogs
- Two SysTick timers
- Security
- Arm® TrustZone® with Armv8-M mainline security extension
- Arm® TrustZone® and securable peripherals
- Flexible life cycle scheme with secure debug authentication
- SFI (secure firmware installation)
- Secure firmware upgrade support
- Live firmware upgrade
- Secure hide protection HDP (temporal isolation function)
- Public key accelerator (PKA) - ECDSA signature verification only
- ECDSA signature verification
- HASH hardware accelerator
- True random number generator, NIST SP800-90B compliant
- CRC calculation unit, 96-bit unique ID
- Active tampers
- Communication interfaces
- Up to two I2Cs, supporting Fm+ SMBUS 3.3/PMBus®
- One I3C
- Up to five U(S)ARTs (supporting ISO7816, LIN, IrDA, modem control modes, and up to three of them supporting SPI operating mode)
- Two SPIs, which are capable to support audio-class-accuracy full-duplex I2S interface (using an internal audio PLL or external clock)Additional SPI interfaces can be supported if USART is configured in Synchronous mode.
- One FDCAN
- 2 × DMA controllers to offload the CPU
- Dual-port DMAs with FIFO
- Reset and supply management
- 2.7 V to 3.6 V supply voltage
- POR, PDR, PVD, and AVD
- Embedded regulator (LDO) with configurable scalable output to supply the digital circuitry
- Clock management
- Internal oscillators: HSI (64 MHz), LSI (32 kHz)
- External oscillators: HSE ( 4-50 MHz), LSE (32.768 kHz)
- General-purpose inputs/outputs
- Up to 62 fast I/Os with interrupt capability (most 5 V tolerant)
- Low-power modes
- Sleep, Stop, and Standby modes
- 16 backup registers (32-bit)
- Calendar RTC with alarm, periodic wake-up from Stop/Standby
- Debug
- Authenticated debug and flexible device life cycle
- Serial wire-debug (SWD), JTAG, Embedded Trace Macrocell™ (ETM)
- Packages
- ECOPACK2 compliant packages (all)
- Exposed pad option available for industrial applications (selected packages)
- Ambient temperature range: from -40°C up to 125°C (Tj = 140°C)
回路ダイアグラム
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | RoHSコンプライアンスグレード | Grade | Material Declaration** |
|---|---|---|---|
| STM32G534MCT3 | Ecopack2 | Industrial | |
| STM32G534MCT6 | Ecopack2 | Industrial | |
| STM32G534MCZ3 | Ecopack2 | Industrial | |
STM32G534MCT3
Package:
IndustrialMaterial Declaration**:
STM32G534MCT6
Package:
IndustrialMaterial Declaration**:
STM32G534MCZ3
Package:
IndustrialMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 最小 | 最大 | |||||||||||||||||||||||||||||
| STM32G534MCT6 | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
| STM32G534MCZ3 | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
| STM32G534MCT3 | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
STM32G534MCT6 Active
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
STM32G534MCZ3 Evaluation
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
STM32G534MCT3 Active
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。