STM32WL31CB
Active
Education Design Win
Sub-GHz Wireless Microcontrollers. Single-core Arm Cortex-M0+ @64 MHz with 64 Kbytes of Flash memory, 16 Kbytes of SRAM.

データシートをダウンロード 購入

製品概要

主な利点

省エネルギー

  • IoTアプリケーションの消費電力を削減してバッテリ寿命を延長
  • 送信電流を+10dBmで8mAまで低減
  • 受信電流を4mAまで低減
  • DEEPSTOP電流を960nAまで低減

完全な汎用性

  • 各種変調方式、IQインタフェース、柔軟なH/Wパケット・ハンドラをサポート
  • グローバルに周波数帯をサポート:413MHz~479MHz、826MHz~958MHz
  • wM-Bus、802.15.4g、Mioty、Sigfox、KNXに対応

コスト効率

  • IoTデジタル / アナログ・センサの設計に最適
  • PWM、I2C、LPUART、USART、2xSPIを備えた最大32本のGPIO
  • シングルエンド・モードと差動モードを備えた内蔵ADC

概要

The STM32WL31xx is a high performance ultra-low power wireless application processor, intended for RF wireless applications in the sub-1 GHz band. It is designed to operate in both the license-free ISM and SRD frequency bands such as 433, 868, and 915 MHz.

It adopts a single-core architecture embedding an Arm® 32-bit Cortex®-M0+ CPU that can operate up to 64 MHz. It integrates high-speed and flexible memory types: up to 128 Kbyte flash memory, and up to 16 Kbyte RAM, one-time programmable (OTP) memory area of 1 Kbyte.

The STM32WL31xx embeds a wide set of peripherals, including: a 12-bit, 8 channel ADC, RTC, IWDG, general purpose timers, AES-128, RNG, CRC, communication interfaces such as USART, SPI, and I2C. Moreover, the security features enable secure boot with USART/SWD block (write protection) and sensitive information storage in flash (read-out protection).

Direct data transfer between memory and peripherals and from memory-to-memory is supported by seven DMA channels with fully-flexible channel mapping by the DMAMUX peripheral.

It can be configured to support standalone or network processor applications. In the first configuration, the STM32WL31xx operates as single device in the application for managing both the application code and proprietary sub-1 GHz protocol stacks.

It operates in the -40 to +105 °C temperature range from a 1.7 V to 3.6 V power supply. A comprehensive set of power-saving modes enables the design of low-power applications.

The integrated highly efficient SMPS step-down converter together with the state transition speed between low-power and active states minimize in every condition the average current consumption enabling the STM32WL31xx to be the wireless application processor most suited for battery-operated applications.

The STM32WL31xx comes in different package versions supporting up to 32 I/Os for the VFQFPN48 package and 17 I/Os for the VFQFPN32 package.

  • 機能一覧

    • Includes ST state-of-the-art patented technology
    • Ultra-low power sub-1GHz wireless system-on-chip
    • Programmable MCU
      • Core: Arm® Cortex®-M0+ 32-bit, running up to 64 MHz
      • Program memory: 64-Kbyte / 128-Kbyte flash memory
      • Data memory: 8-Kbyte / 16-Kbyte SRAM (full retention)
      • Additional storage: 1-Kbyte OTP (user data)
    • Radio
      • Frequency bands: 413-479 MHz, 826-958 MHz
      • Air data rate from 0.1 to 600 kbit/s
      • Programmable TX power up to +20dBm
      • RX sensitivity @ 1% BER:
        • -132 dBm @300 bit/s 433 MHz OOK
        • -128 dBm @300 bit/s 868 MHz 2(G)FSK
        • -112 dBm @38.4 bit/s 868 MHz 2(G)FSK
      • Modulation schemes:
        • 2(G)FSK, 2(G)MSK, 4(G)FSK
        • OOK, ASK
        • D-BPSK
        • DSSS (direct sequence spread spectrum)
        • I/Q channels data access
        • Compatible with proprietary and standardized wireless protocols (W-MBUS, Sigfox, Mioty, KNX-RF, IEEE 802.15.4g, others)
      • Suitable for worldwide certifications:
        • Europe: ETSI EN 300 220, category 1 compliant, ETSI EN 303 131
        • US: FCC part 15 and part 90
        • Japan: ARIB STD T67, T108
      • Fully-configurable hardware sequencer for autonomous radio operations (Sniff mode, Frequency hopping, Low Duty Cycle mode, Listen before talk)
    • Ultra-low power architecture
      • Dynamic current consumption: 21 µA/MHz
      • 14 nA in Shutdown mode
      • 960 nA in Deepstop mode
      • Radio only consumption:
        • 4 mA in RX
        • 8 mA in TX @ +10 dBm
        • 78 mA in TX @ +20 dBm
      • Consumption: 1.3 mA current in WFI conditions (direct HSE mode)
      • Wakeup capability from both Deepstop and Shutdown modes
    • Peripherals and analog front-end
      • 12-bit ADC: up to 1 Msample/s with 8 single ended channels (or 4 differentials)
      • Temperature monitoring
    • Communication interfaces
      • Up to 32 GPIOs (VFQFPN48), all with retention capabilityUp to 17 GPIOs (VFQFPN32), all with retention capability
      • 1x USART. Supports of LIN, Smartcard Protocol, IrDA, SIR ENDEC specifications, and modem operations (CTS/RTS)
      • 1x LPUART (available also in low-power mode), with wakeup capability
      • 1x SPI
      • 1x SPI with I2S interface multiplexed
      • I2C (SMBus/PMBus)
      • 1x DMA 8 channels controller, supporting ADC, SPIs, I2Cs, USART, LPUART, timers, AES
    • Clock sources and timers
      • Flexible clocking scheme, featuring:
        • 64 MHz (HSI or PLL)
        • Fail-safe 48 MHz crystal oscillator (HSE), with integrated trimming capacitors
        • 32 kHz crystal oscillator (LSE)
        • Integrated low-power 32 kHz RC (LSI)
      • 1x 16-bits, four channels general purpose timer
      • 1x 16-bits, two channels general purpose timer
      • 1x RTC
      • 1x independent watchdog
      • Radio timer with wakeup capability
    • Security
      • Secure bootloader with SWD disabling
      • AES-128 co-processor and 16-bit TRNG
      • Embedded UART bootloader with selectable write and read-out protection
    • Operating range and reset
      • Ultra-low-power power-on-reset (POR) and power-down-reset (PDR)
      • Programmable voltage detector (PVD)
      • Supply voltage: from 1.7 to 3.6 V
      • Temperature range: -40 ºC to 105 ºC
    • All packages are ECOPACK2 compliant

回路ダイアグラム

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32WL31CB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
STM32WL31CBV6
Active
VFQFPN 48 6x6x0.9 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00

STM32WL31CBV6

Package:

VFQFPN 48 6x6x0.9 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48 6x6x0.9 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
STM32WL31CBV6

販売代理店在庫 STM32WL31CBV6

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM32WL31CBV6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WL31CBV6

D/A Converters (typ) (12-bit):

6

Timers (typ) (16-bit):

2

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

32

Integrated op-amps:

-

Comparator:

1

SPI (typ):

2

USART (typ):

1

Number of Channels (typ):

8

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。