STM32WL3RK8
Active
Education Design Win
Sub-GHz Wireless Microcontrollers. Sing-core Arm Cortex-M0+ @64 MHz with 64 Kbytes of Flash memory, 8 Kbytes of SRAM. 2(G)FSK, 4(G)FSK, OOK, ASK, D-BPSK, DSSS modulation I/Q channel interface. AES 128. Multiprotocol System-on-Chip.

データシートをダウンロード 購入

製品概要

主な利点

省エネルギー

  • リモート・コントロール・アプリケーションの消費電力を削減し、バッテリー寿命を延長
  • 送信電流を+10dBmで8mAまで低減
  • RAM保持機能付き450nAウルトラ・ディープSTOPモード
  • 最大6本のウェイクアップ・ピンでシャットダウン電流を14nAに低減

完全な汎用性

  • 各種変調方式、IQインタフェース、柔軟なH/Wパケット・ハンドラをサポート
  • 世界中で展開可能な4つのバンドをサポート:315MHz、433MHz、868MHz、915MHz/920MHz
  • wM-Bus、802.15.4g、Mioty、Sigfox、KNXに対応

 

コスト効率

  • 小型フットプリント:5mm x 5mm、最大18本のGPIO、Cortex-M0+ベース
  • TXのみのバージョンもご用意:STM32WL3R-X

概要

The STM32WL3Rxx is a high performance ultra-low power wireless application processor, intended for RF wireless applications in the sub-1 GHz band. It is designed to operate in both the license-free ISM and SRD frequency bands such as 433, 868, and 915 MHz.

It adopts a single-core architecture embedding an Arm® 32-bit Cortex®-M0+ CPU that can operate up to 64 MHz. It integrates high-speed and flexible memory types: up to 128 Kbyte flash memory, and up to 16 Kbyte RAM, one-time programmable (OTP) memory area of 1 Kbyte.

The STM32WL3Rxx embeds a wide set of peripherals, 12-bit, 8 channel ADC, RTC, IWDG, general purpose timers, AES-128, RNG, CRC, communication interfaces such as USART, SPI, and I2C. Moreover, the security features enable secure boot with USART/SWD block (write protection) and sensitive information storage in flash (read-out protection).

Direct data transfer between memory and peripherals and from memory-to-memory is supported by seven DMA channels with fully-flexible channel mapping by the DMAMUX peripheral.

It can be configured to support standalone or network processor applications. In the first configuration, the STM32WL3Rxx operates as single device in the application for managing both the application code and proprietary sub-1 GHz protocol stacks.

It operates in the -40 to +105 °C temperature range from a 1.7 V to 3.6 V power supply. A comprehensive set of power-saving modes enables the design of low-power applications.

The integrated highly efficient SMPS step-down converter together with the state transition speed between low-power and active states minimize in every condition the average current consumption enabling the STM32WL3Rxx to be the wireless application processor most suited for battery-operated applications.

The STM32WL3Rxx comes in a VFQFPN32 package supporting up to 18 I/Os.

  • 機能一覧

    • Includes ST state-of-the-art patented technology
    • Ultra-low power sub-1GHz wireless system-on-chip
    • Programmable MCU:
      • Core: Arm® Cortex®-M0+ 32-bit, running up to 64 MHz
      • Program memory: 64-Kbyte / 128-Kbyte flash memory
      • Data memory: 8-Kbyte / 16-Kbyte SRAM (full retention down to ultra deep stop)
      • Additional storage: 1-Kbyte OTP (user data)
    • Radio
      • Frequency bands: 276 - 319 MHz, 413-479 MHz, 826 - 958 MHz
      • Modulation schemes:
        • 2(G)FSK, 2(G)MSK, 4(G)FSK
        • OOK, ASK
        • D-BPSK
        • DSSS (direct sequence spread spectrum)
        • I/Q channels data access
        • Compatible with proprietary and standardized wireless protocols (wM-Bus, Sigfox, Mioty, KNX-RF, IEEE 802.15.4g, others)
      • Air data rate from 0.1 to 600 kbit/s
      • Programmable TX power:
        • 276 - 319 MHz up to 14 dBm
        • 413 - 479 MHz up to 20 dBm
        • 826 - 958 MHz up to 20 dBm
      • RX sensitivity @ 1% BER:
        • -122 dBm @ 1.2 kbits/s 315 MHz 2(G)FSK
        • -132 dBm @ 300 kbit/s 433 MHz OOK
        • -131 dBm @ 300 kbit/s 868 MHz 2(G)FSK
        • -112 dBm @ 38.4 kbit/s 868 MHz 2(G)FSK
      • Suitable for worldwide certifications:
        • Europe: ETSI EN 300 220, category 1 compliant, ETSI EN 303 131
        • US: FCC part 15 and part 90
        • Japan: ARIB STD T67, T108
      • Fully-configurable hardware sequencer for autonomous radio operations (Sniff mode, Frequency hopping, Low Duty Cycle mode, Listen before talk)
    • Ultra-low power architecture
      • Dynamic current consumption: 14 µA/MHz
      • Shutdown mode with 6 wakeup pins : 14 nA
      • UltraDeepstop mode: 418 nA (at 25 °C), 1.2 µA (at 85 °C) with RAM0 (16 Kbyte) retained
        • 6 wakeup pins
        • The following functions are not supported in UltraDeepstop mode: MR_SUBGHz, LPUART, RTC, IWDG, DAC
        • No internal wakeup capabilities support in this power mode
      • Deepstop mode: 1.123 µA at (at 25 °C), 4.176 (at 85 °C) with:
        • RAM0 (16 Kbyte)
        • IWDG
        • RTC with LSE
      • SoC consumption: 1.3 mA current in WFI conditions (direct HSE mode)
      • Radio only consumption:
        • 4 mA in RX
        • 8 mA in TX @ +10 dBm
        • 78 mA in TX @ +20 dBm
      • Consumption: 1.3 mA current in WFI conditions (direct HSE mode)
      • Wakeup capability from both Deepstop and Shutdown modes
    • Peripherals and analog front-end
      • 12-bit ADC: up to 1 Msample/s with 8 single ended channels (or 4 differentials)
      • Battery voltage monitoring with low-level detection
      • Temperature monitoring
    • Communication interfaces
      • Up to 18 GPIOs (VFQFPN32), all with retention capability
      • 1x USART. Supports of LIN, Smartcard Protocol, IrDA, SIR ENDEC specifications, and modem operations (CTS/RTS)
      • 1x LPUART (available also in low-power mode), with wakeup capability
      • 1 x SPI with I2S interface multiplexed
      • 1x I2C (SMBus/PMBus)
      • 1x DMA 8 channels controller, supporting ADC, SPIs, I2Cs, USART, LPUART, timers, AES
    • Clock sources and timers
      • Flexible clocking scheme, featuring:
        • 64 MHz (HSI or PLL)
        • Fail-safe 48 MHz crystal oscillator (HSE), with integrated trimming capacitors
        • 32 kHz crystal oscillator (LSE)
        • Integrated low-power 32 kHz RC (LSI)
      • 1x 16-bits, four channels general purpose timer
      • 1x 16-bits, two channels general purpose timer
      • 1x RTC
      • 1x independent watchdog
      • Radio timer with wakeup capability
    • Security
      • Secure bootloader with SWD disabling
      • AES-128 co-processor and 16-bit TRNG
      • Embedded UART bootloader with selectable write and read-out protection
    • Operating range and reset
      • Ultra-low-power power-on-reset (POR) and power-down-reset (PDR)
      • Programmable voltage detector (PVD)
      • Supply voltage: from 1.7 to 3.6 V
      • Temperature range: -40 ºC to 105 ºC
    • All packages are ECOPACK2 compliant

回路ダイアグラム

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32WL3RK8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
STM32WL3RK8V6
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM32WL3RK8V6TR
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM32WL3RK8V6X
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00

STM32WL3RK8V6

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32WL3RK8V6TR

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32WL3RK8V6X

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
最小
最大
STM32WL3RK8V6

販売代理店在庫 STM32WL3RK8V6

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM32WL3RK8V6X

販売代理店在庫 STM32WL3RK8V6X

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM32WL3RK8V6TR

販売代理店在庫 STM32WL3RK8V6TR

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM32WL3RK8V6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WL3RK8V6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

-

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

-

Integrated op-amps:

-

Comparator:

-

SPI (typ):

-

USART (typ):

-

Number of Channels (typ):

-

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

販売代理店

販売代理店在庫データ:

STM32WL3RK8V6X Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WL3RK8V6X

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

-

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

-

Integrated op-amps:

-

Comparator:

-

SPI (typ):

-

USART (typ):

-

Number of Channels (typ):

-

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

販売代理店

販売代理店在庫データ:

STM32WL3RK8V6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WL3RK8V6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

-

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

-

Integrated op-amps:

-

Comparator:

-

SPI (typ):

-

USART (typ):

-

Number of Channels (typ):

-

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。