ST25RN300
Active
Design Win
NCI reader

Download databrief

製品概要

概要

The ST25RN300 is an NCI reader / NFC controller designed for integration into NFC‑compliant products.

The device performs NFC functions in the three operating modes: card emulation, reader/writer, and peer-to-peer communication. It is based on an advanced Arm® Cortex®-M3 32‑bit microcontroller. It is designed to increase RF communication distances, ease NFC technology integration, and operate in efficient low-power modes. It is best-in-class in terms of RF output power, working up to 2.2 W. Maximum power can be safely used to communicate thanks to dynamic power control: when a card is close, power is automatically reduced to ensure interoperability and standard compliance. To complement this outstanding output power, demodulation sensitivity is improved to maximize the communication distance with all types of cards.

The card emulation mode does not require any external oscillator or reference clock source. Thanks to active load modulation and automatic adjustments based on field strength, communication distance is maximized, and interoperability is ensured. The device can operate in very low-power modes due to improved field detection sensitivity and a stable, efficient low-power card detection mechanism. It can detect the presence of a reader, card, or tag beyond its rated communication distance

The ST25RN300 exchanges data with the application processor through the NCI 2.1 (2.2 compliant) logical interface on top of the I²C connection.

  • 機能一覧

    • NCI reader
      • Enhanced active load modulation technology
      • Enhanced Tx drive up to 2.2 W
      • Support for external DC-DC up to 5.5 V
      • Output power with optimized power transfer
      • Optimized low-power consumption modes
      • Selectable ultra-low-power hibernate state
      • Battery voltage monitoring
      • Proprietary in-frame synchronization (IFS) in card emulation (CE) to ensure stability in battery low and switched‑off modes
      • Improved XOR mode on all technologies
      • OOFS with external reference clock in CE
      • System clock
        • Fractional-N PLL input range from 19.2 MHz to 76.8 MHz
        • Support for multiple external crystal oscillators (27.12 and 54.24 MHz)
      • 32.768 kHz, 16 MHz, and 32 MHz support for EMC tests
      • Automatic wake-up via communication interfaces, GPIO, RF field or tag detection, and power supply detection
      • 100% re-flashing capability for firmware update (The availability of the firmware update feature depends on licensing and commercial conditions. Contact your local ST representative for further information.)
    • RF communication
      • Passive peer-to-peer
        • ISO/IEC 18092 - NFCIP-1 initiator and target
      • Reader/writer mode
        • NFC Forum Type 1, 2, 3, 4, and 5 tags
        • FeliCa™
        • ISO/IEC 15693
        • MIFARE ® (MIFARE Classic® read/write mode feature is available only on specific parts and subject to license conditions. Contact your local ST representative for further information.)
      • Card emulation mode
        • ISO/IEC 14443 Type A and B
        • FeliCa™
        • Intelligent card switching
    • Communication interfaces
      • Compatible with the following I²C bus modes:
        • 1 MHz (Fast-mode Plus)
        • 400 kHz (Fast-mode)
        • 100 kHz (Standard-mode)
      • GPIOs
      • Dedicated chip-enable pin
    • Electrical characteristics
      • Battery voltage support from 2.4 V to 5.1 V
      • I/O dedicated voltage level (VPS_IO): 1.2 V and 1.8 V compatibility
      • Ambient operating temperature range: -40°C to +85°C
    • Package
      • WLCSP49 (ECOPACK-compliant)

eDesignSuite

eDesignSuiteは、幅広いST製品を用いたシステム開発プロセスの効率化を支援する、使いやすい設計支援ユーティリティの包括的なセットです。

パワー・マネージメント設計センター

デバイス用熱電気シミュレータ

シグナル・コンディショニング設計ツール

NFC / RFIDカリキュレータ

設計ツールを選択:

パワー・マネージメント設計センター

電源設計ツール

• SMPS設計(トポロジ別、タイプ別、製品別)
• PFC design with analog and digitial control
• さまざまなPCB構成をサポート
タイプを選択:
DC/DC
AC/DC
Solar Battery Charger

パワー・マネージメント設計センター

LED照明設計ツール

• 一般的なトポロジのAC-DCおよびDC-DC設計に対応
• 注釈付きのインタラクティブな回路図を表示
• 電流 / 電圧グラフ、ボード線図、効率曲線、電力損失データを提供
タイプを選択:
DC/DC
AC/DC

パワー・マネージメント設計センター

デジタル電源ワークベンチ

• 電源部と制御ループの設計を段階的に最適化
• カスタム・アプリケーション用のSTM32Cube組み込みソフトウェア・パッケージを生成し、複数のSTM32 IDEと互換性のあるファームウェア・プロジェクトの生成が可能

パワー・マネージメント設計センター

パワー・ツリー・デザイナ

• 電源ツリー内の各ノードの入力 / 出力電力を指定
• 矛盾がないことを確認
• 個々のノードを設計
設計ツールを選択:

デバイス用熱電気シミュレータ

STPOWER Studio

• 長期ミッション・プロファイルをサポート
• 電力損失グラフと温度グラフを表示
• ヒートシンクの熱特性の定義をサポート

デバイス用熱電気シミュレータ

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

デバイス用熱電気シミュレータ

ACスイッチ・シミュレータ

• 定格とアプリケーション波形を選択
• ジャンクション温度グラフとブロッキング電圧グラフを取得
• 最適なデバイスを検索およびソート

デバイス用熱電気シミュレータ

整流ダイオード・シミュレータ

• 定格とアプリケーション波形を選択
• 電力損失の推定
• 最適なデバイスを検索およびソート

デバイス用熱電気シミュレータ

TwisterSim

• 最適なViPOWER車載用パワー・デバイスの選択をサポート
• 負荷適合性、ワイヤ・ハーネスの最適化、故障状態解析、診断解析をサポート
• さまざまなPCB構成をサポート

デバイス用熱電気シミュレータ

TVSシミュレータ

• システム定格とサージ波形を指定
• 最適なデバイスを検索およびソート

デバイス用熱電気シミュレータ

Estimate

• 単純な回路図構築とファームウェア入力が数分で完了
• バッテリ寿命、システム消費電力、部品(BOM)コストの信頼性の高い推定値を素早く生成
設計ツールを選択:

シグナル・コンディショニング設計ツール

アクティブ・フィルタ

• 多段設計と一般的なトポロジに対応
• 回路定数値を出力
• ゲイン・グラフ、位相グラフ、群遅延グラフを表示
• ロー・パス、ハイ・パス、バンド・パスフィルタに対応

シグナル・コンディショニング設計ツール

コンパレータ(ウィンドウ・コンパレータ機能搭載)

• 一般的な回路構成に対応
• 回路定数値を出力
• I/O信号波形を提供
• 反転、非反転、ウィンドウコンパレータに対応

シグナル・コンディショニング設計ツール

ローサイド電流センス・アンプ

• 回路定数値を出力
• 電流誤差グラフを表示

シグナル・コンディショニング設計ツール

ハイサイド電流センス・アンプ

• 電流誤差グラフを表示
• 最適なハイサイド電流センス・アンプとシャント・デバイスの選択をサポート
設計ツールを選択:

NFC / RFIDカリキュレータ

NFCインダクタンス

• 形状と基板特性を入力
• アンテナ・インピーダンスを取得

NFC / RFIDカリキュレータ

UHFリンク・バジェット

• フォワードおよびリバース・リンクの特性を入力
• リンク・バジェットの推定値を出力

NFC / RFIDカリキュレータ

NFCチューニング回路

• アンテナ・パラメータと整合目標を入力
• 整合回路のトポロジを選択
• 設計目標の達成に必要な成分値を出力

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST25RN300

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
ST25RN300A-BWLT
Active
WLCSP FAN IN 49B DIE K4K 500UM Industrial N/A - -
ST25RN300B-BWLT
Active
WLCSP FAN IN 49B DIE K4K 500UM Industrial N/A - -

ST25RN300A-BWLT

Package:

WLCSP FAN IN 49B DIE K4K 500UM

Material Declaration**:

Marketing Status

Active

Package

WLCSP FAN IN 49B DIE K4K 500UM

Grade

Industrial

RoHS Compliance Grade

N/A

ST25RN300B-BWLT

Package:

WLCSP FAN IN 49B DIE K4K 500UM

Material Declaration**:

Marketing Status

Active

Package

WLCSP FAN IN 49B DIE K4K 500UM

Grade

Industrial

RoHS Compliance Grade

N/A

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
最小
最大
ST25RN300A-BWLT

販売代理店在庫 ST25RN300A-BWLT

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

ST25RN300B-BWLT

販売代理店在庫 ST25RN300B-BWLT

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

ST25RN300A-BWLT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25RN300A-BWLT

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

販売代理店

販売代理店在庫データ:

ST25RN300B-BWLT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25RN300B-BWLT

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。