Digi ConnectCore® MP1 modules deliver a highly integrated, secure, and extremely cost-effective connected system-on-module solution.
The Digi SMTplus® surface-mount form factor provides simplified design integration, flexibility, and reliability.
Built on the STM32MP157C with dual Arm Cortex®-A7 and a Cortex-M4 core, the module is the intelligent communication engine for today’s secure connected devices.
It seamlessly integrates pre-certified dual-band Wi-Fi 5 (802.11a/b/g/n/ac) with Bluetooth® 5 and Gigabit Ethernet connectivity.
The integrated 3D graphics processing unit (GPU) and display interface options make Digi ConnectCore MP1 the ideal platform for advanced HMI development.
Embedded device security is a critical design aspect for the growing number of connected IoT applications. The ConnectCore MP157 removes the implementation barriers by providing you with Digi TrustFence®, a fully integrated device security framework that simplifies the process of securing connected devices. Digi TrustFence fully leverages the security features present in the STM32MP133C MPU enabling the highest levels of device security.
Digi’s fully validated and tested Digi Embedded Yocto Linux operating system with many additions beyond the Board Support Package (BSP) and the vast collection of development tools support rapid product development.
Digi ConnectCore MP1 is designed for industrial and medical use with high levels of security, reliability, performance, and 10+ year longevity.
Features and Benefits:
- Industrial STM32MP1 single/dual-core system-on-module
- 3D GPU, rich display and camera capabilities
- Pre-certified dual-band Wi-Fi 5 (802.11ac) and Bluetooth 5.0
- Digi SMTplus® form factor (29 x 29 mm) for ultimate reliability
- Power management with hardware and software support
- Digi Microcontroller Assist™ for 2.5 μA ultra-low power mode
- Seamless cellular modem and Digi XBee® integration
- High level of pin-compatibility within ConnectCore SOM family
- Built-in Digi TrustFence device security, identity and privacy
- Digi Remote Manager® cloud monitoring and management
- Digi Embedded Yocto Linux support
- Turnkey development services available from Digi WDS
対応製品 | STM32MP1 |
Device Type | 統合型モジュール |
ファンクション | Communication Engine |
サイト |
ST製品 |
---|