hexBLUE is a compact, energy-efficient industrial SBC that combines STM32MP13 application processing with an ESP32-C6 real-time wireless companion. It targets long-lived edge and industrial designs that need secure Linux computing, deterministic control, and flexible networking. With OpenEmbedded/Yocto-based Linux, OP-TEE (Open Portable Trusted Execution Environment), and integrated connectivity, it adds value to payment, access, and security-critical systems while supporting fast development and secure updates across the ST ecosystem.
Features and benefits
- STM32MP13 and ESP32-C6 architecture for industrial edge processing and real-time control
- OpenEmbedded/Yocto-based Linux with OP-TEE (Open Portable Trusted Execution Environment) for secure execution and protected key handling
- Wi-Fi 6, Bluetooth® Low Energy 5.4, Thread, and Matter-ready wireless connectivity
- Industrial interfaces including CAN, LIN, RS-485, USB, and Ethernet
- Optional PoE support plus audio, display, and camera integration
- Designed for secure boot, trusted provisioning, and remote update workflows
| Associated ST Products | STM32MP1シリーズ |
| サイト |