PPC-A35-133 delivers a high-performance industrial computing solution powered by the STM32MP257 dual-core Cortex®-A35 1.5 GHz processor. Designed for demanding industrial environments, this 13.3” panel PC integrates a vibrant 1920×1080 capacitive multi-touch display with 400 NIT brightness and IP65 front protection. Its fanless metal enclosure ensures durability and reliability in automation, IoT, transportation, medical, retail, and test applications. The platform’s versatile I/O interfaces and customizable configurations provide seamless integration within the ST ecosystem, leveraging ST’s advanced Arm®-based processors to enhance embedded system performance and connectivity.
Features and Benefits
- Robust fanless metal housing ensures durability and silent operation in harsh environments
- Extensive connectivity options including USB Type-C®, CAN FD, RS232, RS485, and GPIO for versatile industrial interfacing
- High-resolution 13.3” capacitive touchscreen with 1920×1080 resolution and 400 NIT brightness for clear visualization
- Customizable default configuration to adapt hardware and interfaces to specific application needs
- Optional 4G/LTE module with antenna for enhanced wireless communication capabilities
- IP65-rated front panel protects against dust and water ingress for reliable industrial use
| 対応製品 | STM32MP2 |
| MadeForSTM32対象 | V1 |
| サイト |
Note: The MadeForSTM32 label, in its V1 release, has been granted for of the product.
| ST製品 |
|---|