MathWorks Simulink Coder and Embedded Coder deliver seamless integration for modeling and deploying embedded applications on STM32 microcontrollers. It enables advanced development through processor-optimized code generation using Embedded Coder and Simulink Coder, leveraging STM32CubeMX configuration for precise hardware setup. This support package facilitates rapid prototyping and efficient development on STM32 Nucleo and Discovery boards, accelerating design cycles and enhancing productivity within the ST ecosystem. By bridging model-based design with STM32 hardware, it empowers developers to create robust, scalable embedded solutions aligned with STMicroelectronics’ innovative microcontroller platforms.
Features and benefits
- Model deployment: Build, load, and run Simulink models directly on STM32 Nucleo boards
- Processor-optimized code: Generate efficient C code tailored for STM32 microcontrollers
- Rapid prototyping: Accelerate development cycles with quick start support for Nucleo boards
- Hardware integration: Utilize STM32CubeMX configuration for precise peripheral setup
- Broad compatibility: Supports STM32 Nucleo and Discovery boards for versatile application testing
| 対応製品 | STM32 MCUs,Stellar MCUs (ARM R52),Stellar E,Stellar G,Stellar P |
| サイト |
Served Countries:
Worldwide