Swift Navigation is changing the way we understand and navigate the planet. Swift’s Skylark Precise Positioning Service is the only global cloud-based precise positioning service built from the ground up to unlock new mass market use cases across industries at scale. ISO-certified to meet automotive safety standards and delivered through carrier-grade networks with full redundancy in every system and connection, Skylark delivers reliable, high accuracy positioning for millions of devices globally. Skylark is available in multiple variants to support the precision, coverage, and power consumption requirements of a wide variety of use cases.
Skylark is fully compatible with ST Teseo V, Teseo V MCM, and TeseoAPP GNSS chipsets as well as the Teseo-LIV4F Tiny GNSS dual-band low power module.
Free trial code: LIV4FSKYLARKDX
Get a one month trial of Skylark Dx for Teseo-LIV4F by registering at swiftnav.com/sign-up and entering the code LIV4FSKYLARKDX.
To request an extended free trial license please contact your ST local sales office.
Features
- Centimeter accuracy with convergence in seconds
- Country-wide coverage
- Network operated in partnership with major carriers
- 99.9% availability
- ISO 26262 certified (ASIL-B) for functional safety in road vehicles
- Deployed at scale to over 10 million vehicles and devices

| サイト |
| ST製品 |
|---|