IPS1270H
Active
Education Design Win
Single Channel High-side Switch

データシートをダウンロード 購入

製品概要

主な利点

内蔵保護機能・診断機能

サーマル・シャットダウン、電流制限、クランプ機能、およびSTATUSピンによる過熱通知。

ファクトリ・オートメーション向けの小型I/O制御

小型SO-8パッケージで広範囲の負荷をハイサイド駆動し、産業機器設計を簡素化。

信頼性の高いハイサイド・スイッチング

最大RONが135mΩ(TJ = 25℃時)のDC-13産業用負荷向けシングル・チャネル・スイッチ。

概要

The IPS1270H is monolithic device made by using STMicroelectronics™ VIPower™ M0-3 technology, intended for driving any kind of load with one side connected to ground.

Active VCC pin voltage clamp protects the device against low energy spikes.

Active current limitation combined with thermal shutdown and automatic restart protect the device against overload.

Active output clamp protects the device against negative voltage at switch-off of inductive loads.

Device automatically turns off in case of ground pin disconnection.

  • 機能一覧

    • RON(max) (@ TJ = 25 °C) = 135 mΩ
    • Very low standby current
    • CMOS compatible input
    • Thermal shutdown protection and diagnosis
    • Undervoltage shutdown
    • Overvoltage clamp
    • Output voltage clamp
    • Load current limitation
    • Reverse polarity protection
    • Electrostatic discharge protection
    • Designed to drive DC-13 loads according to EN 60947-5-1
    • Designed to meet IEC 61131-2, IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5
    • ECOPACK®: lead free and RoHS compliant
    • SO8 Package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - IPS1270H

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
IPS1270HS
Active
SO-8 Industrial Ecopack2 15 2026-11-05T00:00:00.000+01:00

IPS1270HS

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
IPS1270HS

販売代理店在庫 IPS1270HS

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

IPS1270HS Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IPS1270HS

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。