IPS2200TH
Active
Education Design Win
ハイサイド・スイッチ

データシートをダウンロード

製品概要

概要

The IPS2200TH is a monolithic device made using STMicroelectronics VIPower technology, intended for driving resistive, inductive or capacitive loads with one side connected to the ground. Active VCC pin voltage clamp protects the device against low energy spikes.

The device integrates an analog current sense, which delivers a current proportional to the load current. The sensed current of each output channel (1 and 2) is available on the correspondent current sense pin (CS1 and CS2).

Fault conditions such as overload, overtemperature, or short to VCC are reported via the current sense pins. Output current limitation protects the device in overload conditions. The device latches off in case of overload or thermal shutdown.

The FR_STBY pin enables special thermal protection and power-saving management, allowing latch-off, auto-restart, and low-current standby operation.

  • 機能一覧

    • RON(Typ.) (@TJ = 25 °C) = 100 mΩ
    • Very low standby current
    • 3.3 V CMOS compatible inputs
    • Optimized electromagnetic emission
    • Very low electromagnetic susceptibility
    • Proportional load current sense
    • Very low current sense leakage
    • High current sense precision for wide range currents
    • Off-state open-load detection
    • Output short to VCC detection
    • Overload and short to ground latch-off
    • Thermal shutdown latch-off
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load current limitation
    • Fault reset standby pin (FR_STBY)
    • Self limiting of fast thermal transients
    • Protection against loss of ground andloss of VCC
    • Designed to drive DC-13 loads according to EN 60947-5-1
    • Designed to meet IEC 61131-2, IEC61000-4-2, IEC 61000-4-4, IEC 61000-4-5
    • PowerSSO-12 package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - IPS2200TH

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
IPS2200TH
Proposal
- Industrial - 15 2026-03-01T00:00:00.000+01:00
IPS2200THJ
Active
PowerSSO 12 Automotive Ecopack2 15 2026-01-01T00:00:00.000+01:00

IPS2200TH

Package:

-

Material Declaration**:

Marketing Status

Proposal

Package

-

Grade

Industrial

RoHS Compliance Grade

-

IPS2200THJ

Package:

PowerSSO 12

Material Declaration**:

Marketing Status

Active

Package

PowerSSO 12

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
IPS2200THJ

販売代理店在庫 IPS2200THJ

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

IPS2200TH

販売代理店在庫 IPS2200TH

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

IPS2200THJ Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IPS2200THJ

販売代理店

販売代理店在庫データ:

IPS2200TH Proposal

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IPS2200TH

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。