L5989D
Obsolete
Design Win
4 A continuous (more than 5 A pulsed) step-down switching regulator with synchronous rectification

データシートをダウンロード

製品概要

概要

The L5989D is a monolithic step down power switching regulator able to deliver a continuous output current of 4 A to the load in most of the application conditions limited only by the thermal performance. The device is able to deliver more than 5 A to the load for a maximum time which is dependent on the thermal impedance of the system and the specific operating conditions.

The input voltage can range from 2.9 V to 18 V. The device is capable of 100% duty cycle operation thanks to the embedded high side PMOS switch which doesn’t need external bootstrap capacitor to be driven.

The internal switching frequency is adjustable by external resistor and can be set continuously from 100 kHz to 1 MHz.

The multifunction UOS pin allows to set-up properly the additional embedded features depending on the value of the voltage level.

U (UVLO): two UVLO thresholds can be selected to match the 3.3 V and 5 V or 12 V input buses.

O (OVP): latched or not latched OVP protection selectable. In latched mode the switching activity is interrupted until an UVLO or INH event happens.

S (SINK): the sink capability is always disabled during soft-start time to support pre-biased output voltage. Afterwards the sink capability can be enabled or not depending on the voltage set on the multifunction pin.

During soft-start phase a constant current protection is active to deliver extra current necessary to load the output capacitor. The current limit protection is achieved by sensing the current flowing in both embedded switches to assure an effective protection even at extreme duty cycle operations. Finished the soft-start phase the current protection feature triggers the “HICCUP” mode forcing the soft-start capacitor to be discharged and recharged. The current thresholds of both switches can be adjusted in tracking by using an external resistor to dimension the current protection accordingly to the local application.

The soft-start time is based on a constant current charge of an external capacitor. As a consequence the time can be set accordingly to the value of the output capacitor.

The latest smart power technology BCD6 (Bipolar-CMOS-DMOS version 6) features a low resistance of the embedded switches (35 mΩ typical for a NMOS, 50 mΩ typical for a PMOS), achieving high efficiency levels.

The HTSSOP16 package with exposed pad accomplishes low RthJA(40°C/W), useful in dissipating power internally generated during high output current / high frequency operations.

  • 機能一覧

    • 4 A output current (more than 5 pulsed)
    • Operating input voltage from 2.9 V to 18 V
    • External 1.8 V ± 2% reference voltage
    • Output voltage from 0.6 to input voltage
    • MLCC compatible
    • 200 ns TON
    • Programmable UVLO matches 3.3 V, 5 V and 12 V bus
    • FSWprogrammable up to 1 MHz
    • Voltage feed-forward
    • Zero load current operation
    • Programmable current limit on both switches
    • Programmable sink current capability
    • Pre-bias start up capability
    • Thermal shutdown

eDesignSuite

eDesignSuiteは、幅広いST製品を用いたシステム開発プロセスの効率化を支援する、使いやすい設計支援ユーティリティの包括的なセットです。

パワー・マネージメント設計センター

デバイス用熱電気シミュレータ

シグナル・コンディショニング設計ツール

NFC / RFIDカリキュレータ

設計ツールを選択:

パワー・マネージメント設計センター

電源設計ツール

• SMPS設計(トポロジ別、タイプ別、製品別)
• PFC design with analog and digitial control
• さまざまなPCB構成をサポート
タイプを選択:
DC/DC
AC/DC
Solar Battery Charger

パワー・マネージメント設計センター

LED照明設計ツール

• 一般的なトポロジのAC-DCおよびDC-DC設計に対応
• 注釈付きのインタラクティブな回路図を表示
• 電流 / 電圧グラフ、ボード線図、効率曲線、電力損失データを提供
タイプを選択:
DC/DC
AC/DC

パワー・マネージメント設計センター

デジタル電源ワークベンチ

• 電源部と制御ループの設計を段階的に最適化
• カスタム・アプリケーション用のSTM32Cube組み込みソフトウェア・パッケージを生成し、複数のSTM32 IDEと互換性のあるファームウェア・プロジェクトの生成が可能

パワー・マネージメント設計センター

パワー・ツリー・デザイナ

• 電源ツリー内の各ノードの入力 / 出力電力を指定
• 矛盾がないことを確認
• 個々のノードを設計
設計ツールを選択:

デバイス用熱電気シミュレータ

STPOWER Studio

• 長期ミッション・プロファイルをサポート
• 電力損失グラフと温度グラフを表示
• ヒートシンクの熱特性の定義をサポート

デバイス用熱電気シミュレータ

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

デバイス用熱電気シミュレータ

ACスイッチ・シミュレータ

• 定格とアプリケーション波形を選択
• ジャンクション温度グラフとブロッキング電圧グラフを取得
• 最適なデバイスを検索およびソート

デバイス用熱電気シミュレータ

整流ダイオード・シミュレータ

• 定格とアプリケーション波形を選択
• 電力損失の推定
• 最適なデバイスを検索およびソート

デバイス用熱電気シミュレータ

TwisterSim

• 最適なViPOWER車載用パワー・デバイスの選択をサポート
• 負荷適合性、ワイヤ・ハーネスの最適化、故障状態解析、診断解析をサポート
• さまざまなPCB構成をサポート

デバイス用熱電気シミュレータ

TVSシミュレータ

• システム定格とサージ波形を指定
• 最適なデバイスを検索およびソート

デバイス用熱電気シミュレータ

Estimate

• 単純な回路図構築とファームウェア入力が数分で完了
• バッテリ寿命、システム消費電力、部品(BOM)コストの信頼性の高い推定値を素早く生成
設計ツールを選択:

シグナル・コンディショニング設計ツール

アクティブ・フィルタ

• 多段設計と一般的なトポロジに対応
• 回路定数値を出力
• ゲイン・グラフ、位相グラフ、群遅延グラフを表示
• ロー・パス、ハイ・パス、バンド・パスフィルタに対応

シグナル・コンディショニング設計ツール

コンパレータ(ウィンドウ・コンパレータ機能搭載)

• 一般的な回路構成に対応
• 回路定数値を出力
• I/O信号波形を提供
• 反転、非反転、ウィンドウコンパレータに対応

シグナル・コンディショニング設計ツール

ローサイド電流センス・アンプ

• 回路定数値を出力
• 電流誤差グラフを表示

シグナル・コンディショニング設計ツール

ハイサイド電流センス・アンプ

• 電流誤差グラフを表示
• 最適なハイサイド電流センス・アンプとシャント・デバイスの選択をサポート
設計ツールを選択:

NFC / RFIDカリキュレータ

NFCインダクタンス

• 形状と基板特性を入力
• アンテナ・インピーダンスを取得

NFC / RFIDカリキュレータ

UHFリンク・バジェット

• フォワードおよびリバース・リンクの特性を入力
• リンク・バジェットの推定値を出力

NFC / RFIDカリキュレータ

NFCチューニング回路

• アンテナ・パラメータと整合目標を入力
• 整合回路のトポロジを選択
• 設計目標の達成に必要な成分値を出力

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L5989D

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models