LD1580
Obsolete
Design Win
7 A very low drop adjustable positive voltage regulator

データシートをダウンロード

製品概要

概要

The LD1580 is a very low-dropout positive linear voltage regulator particularly suitable for applications requiring output currents up to 7 A.

The LD1580 typical dropout voltage is 400 mV at 7 A while it decreases at lighter loads.

The low-dropout is given by a second input voltage pin, named VCONTROL, which also drives the output power stage.

The LD1580 is provided with an output voltage remote sense pin which reduces drastically any output voltage variation due to load changes.

The ADJ pin is available. A small capacitor on this pin improves transient response.

The LD1580 also features a built-in output current limit function and a thermal shutdown protection with hysteresis which avoids excessive power dissipation in case of insufficient heatsinking. On-chip trimming allows the regulator to reach a very tight output voltage tolerance, within ± 2% at the maximum output current and over the full temperature range.

  • 機能一覧

    • Output current limit
    • Low-dropout voltage: typically 400 mV at 7 A output current
    • Output voltage remote sense pin
    • Fast transient response
    • Thermal shutdown protection with hysteresis
    • Wide operating temperature range: from -40 °C to 125 °C
    • No supply sequencing problems in dual supply mode
    • Output voltage available: adjustable

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LD1580

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models