PM6685
Obsolete
Design Win
Dual step-down controller with auxiliary voltages for notebook system power

データシートをダウンロード

製品概要

概要

PM6685 is a dual step-down controller specifically designed to provide extremely high efficiency conversion with loss-less current sensing technique. The constant on-time architecture assures fast load transient response and the embedded voltage feed-forward provides nearly constant switching frequency operation.

An embedded integrator control loop compensates the DC voltage error due to the output ripple. The pulse skipping technique increases efficiency for very light loads. Moreover, a minimum switching frequency of 33kHz is selectable in order to avoid audio noise issues.

The PM6685 provides a selectable switching frequency, allowing either 200 kHz/300 kHz, 300 kHz/400 kHz, or 400 kHz/500 kHz operation of the 5 V/3.3 V switching sections.

  • 機能一覧

    • 6 V to 28 V input voltage range
    • Fixed 5 V - 3.3 V output voltages
    • 5 V and 3.3 V voltage always available to deliver 100 mA of peak current
    • 1.230 V ±1% reference voltage available
    • Lossless current sensing using low side
    • MOSFETs' RDS(on)
    • Negative current limit
    • Soft-start internally fixed at 2 ms
    • Soft output discharge
    • Latched OVP and UVP
    • Selectable pulse skipping at light loads
    • Selectable minimum frequency (33 kHz) in pulse skip mode
    • 4 mW maximum quiescent power
    • Independent power good signals
    • Output voltage ripple compensation

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PM6685

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models