CATEGORIES

ワイヤレス充電IC

ST charge subbrand
ST charge subbrand

STMicroelectronics leverages over a decade of expertise in wireless power transfer technology to deliver highly integrated charging ICs for consumer, industrial, and medical markets. Our portfolio addresses the requirements of major standards, with a strong emphasis on 5W and 15W power applications, while also supporting proprietary protocols for power needs of up to 30W.

Our transmitters and receivers combine power drivers, communication controllers, and protection features to optimize efficiency, reduce PCB footprint, and simplify design. They implement robust load modulation communication for real-time power negotiation, foreign object detection, and dynamic load adaptation, ensuring safe and efficient charging. Flexible interfaces including I2C and configurable GPIOs enable seamless integration with host systems.

ST’s wireless charging ICs are embedded in smartphones, wearables, POS terminals, industrial applications, and medical devices, delivering reliable performance across diverse environments.

To support long-term product planning and supply continuity, ST commits to a minimum of seven years of product longevity, meeting the extended lifecycle requirements of industrial and medical sectors.

Applications

  • Fitness trackers
  • Smartwatches and sports watches
  • Earbuds
  • Indoor localization and warehouse logistics
  • Product warranty
  • Consumables

Product types

Circular logo featuring a white lightning bolt symbol in the center, surrounded by curved lines on both sides representing wireless signals. Below the symbol, the text 'STWLC' is written in white letters.

Wireless charger receivers

Wireless charging ICs with high efficiency and enhanced safety for a wide range of battery-charging applications.

Find your products
Circular logo featuring a white lightning bolt symbol in the center, surrounded by curved lines on both sides representing wireless signals. Below the symbol, the text 'STWBC' is written in white letters.

Wireless charger transmitters

Wireless charger transmitters for single-coil applications.

Find your products

Discover our portfolio

ST wireless charging Ics product portfolio

Benefits

  • Foreign object detection (FOD)

    FOD improves detection accuracy during charging. This enhances operational safety, prevents overheating, reduces damage risk to both the charger and device, and helps extend device lifespan while protecting the user.
  • High efficiency

    Excellent efficiency performance with integrated power management capabilities optimizes energy usage, reduces heat generation, and extends overall system reliability.
  • Protection features

    Embedded protection features include on-chip thermal management, overvoltage, and overcurrent protection to effectively prevent overheating and ensure user and system safety.
  • Reduced BOM

    Simplifies the implementation of wireless charging systems by minimizing the number of discrete components required, which lowers manufacturing costs, improves reliability, and accelerates time-to-market.
  • Communication interfaces

    Built-in communication interfaces, including I²C, UART and GPIO, enable easy and flexible configuration of parameters, facilitating seamless integration and efficient system control.