GH50H65DWB2-7AG
Obsolete
Design Win
Automotive-grade trench gate field-stop 650 V, 50 A high-speed HB2 series IGBT featuring freewheeling SiC diode in an H2PAK-7 package

データシートをダウンロード

製品概要

概要

The newest IGBT 650 V HB2 series represents an evolution of the advanced proprietary trench gate field-stop structure. The performance of the HB2 series is optimized in terms of conduction, thanks to a better VCE(sat) behavior at low current values, as well as in terms of reduced switching energy.

Co-packed with the IGBT a silicon carbide diode has been adopted. The wide band-gap material allows the design of a low VF Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing patterns are negligible.

The minimal capacitive turn-off behavior is independent of temperature. Based on technology optimization, this diode has an improved forward surge current capability, making it ideal for use in PFC and LLC.

  • 機能一覧

    • AEC-Q101 qualified
    • Maximum junction temperature: TJ = 175 °C
    • High speed switching series
    • Minimized tail current
    • Low VCE(sat) = 1.6 V (typ.) @ IC = 50 A
    • Tight parameter distribution
    • Low thermal resistance
    • Positive VCE(sat) temperature coefficient
    • Silicon carbide diode with no-reverse recovery charge is co-packaged in freewheeling configuration
    • Excellent switching performance thanks to the extra driving kelvin pin

EDA Symbols, Footprints and 3D Models

STMicroelectronics - GH50H65DWB2-7AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models