STI10N62K3
Obsolete
Design Win
N-channel 620 V, 0.68 Ohm typ., 8.4 A SuperMESH3(TM) Power MOSFET in I2PAK package

製品概要

概要

This MDmesh K3 Power MOSFET is the result of improvements applied to STMicroelectronics’ MDmesh technology, combined with a new optimized vertical structure. This device boasts an extremely low on-resistance, superior dynamic performance and high avalanche capability, rendering it suitable for the most demanding applications.

  • 機能一覧

    • 100% avalanche tested
    • Extremely high dv/dt capability
    • Very low intrinsic capacitance
    • Improved diode reverse recovery characteristics
    • Zener-protected

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STI10N62K3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models