STL075N4S8AG
Active
Education Design Win
Automotive N-channel logic level 40 V, 0.75 mOhm max., 350 A Smart STripFET F8 Power MOSFET in a PowerFLAT 5x6 package

データシートをダウンロード

製品概要

概要

The STL075N4S8AG is a 40 V N-channel enhancement mode Power MOSFET designed in Smart STripFET F8, the new dedicated STripFET F8 based technology aimed for Power distribution applications, featuring an enhanced trench gate structure.

The Smart STripFET F8 ensures an extremely low on state resistance, which makes it excellent, in combination with STi²Fuse gate drivers, for high current Power distribution units.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL075N4S8AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
STL075N4S8AG
Active
PowerFLAT 5x6 WF Automotive Ecopack2 10 -

STL075N4S8AG

Package:

PowerFLAT 5x6 WF

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerFLAT 5x6 WF

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STL075N4S8AG

販売代理店在庫 STL075N4S8AG

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STL075N4S8AG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STL075N4S8AG

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。