ST16045
Obsolete
Design Win
45 W, 28 V, 0.7 to 1.7 GHz RF Power LDMOS transistor

データシートをダウンロード

製品概要

概要

The ST16045 is a 45 W, 28 V input matched LDMOS transistor designed for global positioning system and communication/ISM applications with frequencies from 700 to 1700 MHz. It can be used in class AB, B or C for all typical modulation formats.

  • 機能一覧

    • High efficiency and linear gain operations
    • Integrated ESD protection
    • Internally input matched for ease of use
    • Large positive and negative gate-source voltage range for improved class C operation
    • In compliance with the european directive 2002/95/EC

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST16045

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models