STM1068
Obsolete
Design Win
ON/OFF Controller with USB charging

データシートをダウンロード

製品概要

概要

STM1068 device monitors supply voltage VCC and the state of EN and INH inputs. Depending on logical combination of these inputs, the output OUT is connected to VINor GND and the pass gate between PKX and POX is either enabled or disabled.

The device offers several voltage thresholds, VTH+ and it is available in miniature Flip Chip 8-bump package.

  • 機能一覧

    • Operating voltage 2.7 V to 5.5 V
    • Supply current of 1.5 μA (typ)
    • Factory-trimmed voltage threshold from 3.2 V to 3.5 V in 50 mV increments
    • 3% voltage threshold accuracy across temperature
    • Enable and inhibit inputs (EN, INH)
    • Power supply transient immunity
    • Current limited output of 15 mA (max)
    • Available in Flip Chip 8-bump package
    • Operating temperature –30 °C to +85 °C

回路ダイアグラム

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM1068

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models