ST31S400
Active
Design Win
ST31 Secure contact and dual-interface microcontroller

Download databrief

製品概要

概要

Designed for secure ID banking applications, the ST31S600, ST31S500, ST31S400, and derivatives (ST31S platform) are serial access microcontrollers that incorporate the most recent generation of Arm® processors for embedded secure systems. The SecurCore® SC000TM 32-bit RISC core is built on the Cortex®-M0 core with additional security features to help to protect against advanced forms of attacks.

Cadenced at 60 MHz, the SC000TM core brings great performance and excellent code density using the Thumb®-2 instruction set.

An RF interface including an RF universal asynchronous receiver/transmitter (RFUART) enables contactless communication compatible with the ISO/IEC 14443 Type A and Type B standards at up to 848 kbps, and up to 6.8 Mbps with VHBR. It also supports ISO/IEC 18092 Type F at up to 424 kbps.

The ST31S devices also offer a serial communication interface fully compatible with the ISO/IEC 7816-3 standard (T=0, T=1).

Three 16-bit general-purpose timers are available as well as a watchdog timer.

The ST31S devices feature hardware accelerators for advanced cryptographic functions.

The AES accelerator provides a high-performance implementation of the AES-128, AES- 192 and AES-256 algorithms. The 3-key triple DES accelerator (TDES) peripheral enables cipher block chaining (CBC) mode, fast DES and triple DES computation based on three key registers and one data register, while the NESCRYPT LLP cryptoprocessor efficiently supports the public key algorithm with native operations up to 4096 bits long.

With its dedicated interface, the ST31S platform also supports companion subsystem applications by managing the power supply to external components and offering an SPI master/slave interface or GPIOs in both contact mode (via the VCC pad) and contactless mode (RF harvesting).

The ST31S devices operate in the –25 to +85°C temperature range, in the 2.7 V and 5.5 V supply voltage ranges in contact mode, and comply with ISO/IEC 14443 specification limits. A comprehensive range of power-saving modes enables the design of efficient low-power and contactless applications.

  • 機能一覧

    • Hardware features
      • Arm® SecurCore® SC000TM 32-bit RISC core cadenced at up to 60 MHz. Lock-step architecture
      • 16 Kbytes of user RAM
      • Up to 608 Kbytes of secure user high-density flash memory including 512 bytes of user OTP area:
        • 25-year data retention
        • 500 000 erase/write cycle endurance
        • Page erase time down to 0.8 ms
        • Programming performance up to 3 µs/byte in chained mode
        • Flash erase/write protection programmable on 32-Kbyte sectors
      • Four general-purpose inputs/outputs (GPIO) and hardware SPI for companion subsystem applications
      • Operating temperature: –25 °C to +85 °C
      • Three 16-bit timers with interrupt
      • Watchdog timer
      • 2.7 V to 5.5 V supply voltages
      • 1.4 V to 2.5 V VCC_OUT power supply for external components
      • External clock frequency up to 10 MHz
      • Power-saving standby state
      • Contact assignment compatible with ISO/IEC 7816-3 standards
      • ESD protection:
        • Human body model (HBM): 6 kV for ISO pads, 2 kV for GPIO pads and 4 kV for AC0/AC1 contactless pads
        • Charged device model (CDM): 1 kV
        • CQM CDM 2.22 compliant
      • Asynchronous receiver transmitter (IART) with RAM buffer for high speed serial data support (ISO/IEC 78163 T=0/T=1 and EMV® compliant)
      • SPI master/slave interface running at up to 6.2 MHz
      • I²C software library available at up to 400 kbps
    • Contactless features
      • Complies with ISO/IEC 14443 Type A, B EMVCo, and ISO ISO/IEC 18092 passive with programmable autodetection of Type A, B or F
      • 35 pF and 68 pF tuning capacitor
      • Automatic CPU frequency adaptation for optimum power consumption
      • 13.56 MHz carrier frequency
      • RFUART (RF universal asynchronous receiver transmitter) up to 848 kbps
      • Very high bitrate (ASK VHBR) up to 6.8 Mbps in recive and transmit modes
      • 1-Kbyte RF framebuffer in dedicated RFUART RAM
      • Simultaneous mode (contact and contactless)
    • Security features
      • Lockstep SC000™
      • SC000™ memory protection unit (MPU)
      • Active shield
      • Library protection unit (LPU)
      • Monitoring of environmental parameters, including the temperature detector
      • Three-key triple DES accelerator
      • AES accelerator
      • AIS-31 Class PTG.2, NIST SP800-22 and NIST SP800-90B compliant true random number generator (TRNG)
      • NESCRYPT lite low power (LLP) coprocessor for public key cryptography algorithm (NESLIB optional)
      • ISO/IEC 13239 CRC calculation block
      • Unique serial number on each die
      • Highly efficient protection against fault injection
      • Protection against multiple attacks
    • Targeted certifications
      • EMVCo, Common Criteria EAL6+ and CUP certifications
      • FIPS140-3 compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST31S400

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
ST31S400
Active
DICE Industrial N/A - -

ST31S400

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
ST31S400

販売代理店在庫 ST31S400

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

ST31S400 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST31S400

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。