製品概要
概要
Designed for secure ID banking applications, the ST31S600, ST31S500, ST31S400, and derivatives (ST31S platform) are serial access microcontrollers that incorporate the most recent generation of Arm® processors for embedded secure systems. The SecurCore® SC000TM 32-bit RISC core is built on the Cortex®-M0 core with additional security features to help to protect against advanced forms of attacks.
Cadenced at 60 MHz, the SC000TM core brings great performance and excellent code density using the Thumb®-2 instruction set.
An RF interface including an RF universal asynchronous receiver/transmitter (RFUART) enables contactless communication compatible with the ISO/IEC 14443 Type A and Type B standards at up to 848 kbps, and up to 6.8 Mbps with VHBR. It also supports ISO/IEC 18092 Type F at up to 424 kbps.
The ST31S devices also offer a serial communication interface fully compatible with the ISO/IEC 7816-3 standard (T=0, T=1).
Three 16-bit general-purpose timers are available as well as a watchdog timer.
The ST31S devices feature hardware accelerators for advanced cryptographic functions.
The AES accelerator provides a high-performance implementation of the AES-128, AES- 192 and AES-256 algorithms. The 3-key triple DES accelerator (TDES) peripheral enables cipher block chaining (CBC) mode, fast DES and triple DES computation based on three key registers and one data register, while the NESCRYPT LLP cryptoprocessor efficiently supports the public key algorithm with native operations up to 4096 bits long.
With its dedicated interface, the ST31S platform also supports companion subsystem applications by managing the power supply to external components and offering an SPI master/slave interface or GPIOs in both contact mode (via the VCC pad) and contactless mode (RF harvesting).
The ST31S devices operate in the –25 to +85°C temperature range, in the 2.7 V and 5.5 V supply voltage ranges in contact mode, and comply with ISO/IEC 14443 specification limits. A comprehensive range of power-saving modes enables the design of efficient low-power and contactless applications.
-
機能一覧
- Hardware features
- Arm® SecurCore® SC000TM 32-bit RISC core cadenced at up to 60 MHz. Lock-step architecture
- 16 Kbytes of user RAM
- Up to 608 Kbytes of secure user high-density flash memory including 512 bytes of user OTP area:
- 25-year data retention
- 500 000 erase/write cycle endurance
- Page erase time down to 0.8 ms
- Programming performance up to 3 µs/byte in chained mode
- Flash erase/write protection programmable on 32-Kbyte sectors
- Four general-purpose inputs/outputs (GPIO) and hardware SPI for companion subsystem applications
- Operating temperature: –25 °C to +85 °C
- Three 16-bit timers with interrupt
- Watchdog timer
- 2.7 V to 5.5 V supply voltages
- 1.4 V to 2.5 V VCC_OUT power supply for external components
- External clock frequency up to 10 MHz
- Power-saving standby state
- Contact assignment compatible with ISO/IEC 7816-3 standards
- ESD protection:
- Human body model (HBM): 6 kV for ISO pads, 2 kV for GPIO pads and 4 kV for AC0/AC1 contactless pads
- Charged device model (CDM): 1 kV
- CQM CDM 2.22 compliant
- Asynchronous receiver transmitter (IART) with RAM buffer for high speed serial data support (ISO/IEC 78163 T=0/T=1 and EMV® compliant)
- SPI master/slave interface running at up to 6.2 MHz
- I²C software library available at up to 400 kbps
- Contactless features
- Complies with ISO/IEC 14443 Type A, B EMVCo, and ISO ISO/IEC 18092 passive with programmable autodetection of Type A, B or F
- 35 pF and 68 pF tuning capacitor
- Automatic CPU frequency adaptation for optimum power consumption
- 13.56 MHz carrier frequency
- RFUART (RF universal asynchronous receiver transmitter) up to 848 kbps
- Very high bitrate (ASK VHBR) up to 6.8 Mbps in recive and transmit modes
- 1-Kbyte RF framebuffer in dedicated RFUART RAM
- Simultaneous mode (contact and contactless)
- Security features
- Lockstep SC000™
- SC000™ memory protection unit (MPU)
- Active shield
- Library protection unit (LPU)
- Monitoring of environmental parameters, including the temperature detector
- Three-key triple DES accelerator
- AES accelerator
- AIS-31 Class PTG.2, NIST SP800-22 and NIST SP800-90B compliant true random number generator (TRNG)
- NESCRYPT lite low power (LLP) coprocessor for public key cryptography algorithm (NESLIB optional)
- ISO/IEC 13239 CRC calculation block
- Unique serial number on each die
- Highly efficient protection against fault injection
- Protection against multiple attacks
- Targeted certifications
- EMVCo, Common Criteria EAL6+ and CUP certifications
- FIPS140-3 compliant
- Hardware features
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHSコンプライアンスグレード | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ST31S500 | Active 交換品交換品 | DICE | Industrial | N/A | - | - | |
ST31S500
Package:
DICEMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ST31S500 | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
ST31S500 Active
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。