製品概要
概要
The STeID Java is a complete solution targeting the Identity and eGovernment markets, and possibly other projects requiring a high-end Java Card OS platform on a smartcard IC. It is developed on the secure microcontroller ST31N600 and includes:
- STeID JC Open OS, which is based on an open Java multi-application platform,
- and a set of Java applets dedicated to the ID market.
The STeID Java is enabled with Java Card technology allowing multiple applications to run on a single card and provides features for secure interoperability of applications. It also provides a secure framework for the execution of the Java Card programs and data access management (via firewall).
-
特徴
- Operating system
- Open Java Card™ operating system
- Java Card™ 3.0.5
- Global platform 2.3.1
- Cryptographic support (DES, AES, RSA, EC)
- Biometric Java Card™ API
- Post-issuance
- Match-on-card support
- Certified CC EAL 6+ (ongoing)
- Java Card applets
- eMRTD applet supporting
- Basic Access Control (BAC)
- Extended Access Control (EAC)
- Password Authenticated Connection Establishment (PACE)
- ePKI applet with Key generation and Key import
- All applets to be CC certified
- Key hardware features
- Dual Core 32-bit ARM® SecurCore® SC000™
- RSA, EC, AES, and DES coprocessors
- AIS-31 class PTG.2 compliant true random number generator (TRNG)
- ISO 7816 and ISO 14443 with best-in-class RF performance
- Data retention >25 years
- Endurance (erase/write cycling) >500 K cycles
- Certified CC EAL 6+
- Operating system
EDAシンボル / フットプリント / 3Dモデル
品質 & 信頼性
| 製品型番 | マーケティング・ステータス | パッケージ | グレード | RoHSコンプライアンスグレード | Longevity Commitment | Longevity Starting Date | 材料宣誓書** |
|---|---|---|---|---|---|---|---|
| STEID-JAVA | 量産中 交換品交換品 | DICE | インダストリアル | N/A | - | - | |
STEID-JAVA
Package:
DICEMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
サンプル & 購入
| 製品型番 | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | パッケージ | 梱包形態 | RoHS | 原産国 | ECCN(米国) | ECCN(EU) | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| STEID-JAVA | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
STEID-JAVA 量産中
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。