JANS2ST3360K
Obsolete
Design Win
Rad-Hard 60 V, 0.8 A, NPN and PNP transistors in single package

データシートをダウンロード

製品概要

概要

The JANS2ST3360K power bipolar transistor is a fast, dual complementary matched device (NPN and PNP) housed in a single Flat-8 hermetic package, intended for aerospace Hi-Rel and Rad-hard applications. ST’s high current density technology ensures high levels of electrical and switching performance. Due to its radiation hardness specific design, the post radiation performance makes it the best in its class. The high switching performance allows this device to be particularly suitable for power MOSFET driver applications. It is qualified in the JANS system as per MIL-PRF19500. In case of mismatches between this datasheet and the specification of the agency, the latter takes precedence.

  • 機能一覧

    • Very low collector-emitter saturation voltage
    • High current gain characteristic
    • Fast-switching speed: FT= 130 MHz
    • Hermetic package
    • JANS qualified

EDA Symbols, Footprints and 3D Models

STMicroelectronics - JANS2ST3360K

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models