TS110-8S
Proposal
Design Win
High surge voltage 1.25 A SCR for circuit breaker

データシートをダウンロード

製品概要

概要

Thanks to highly sensitive triggering levels, the TS110-8S series is suitable for circuit breaker applications where the available gate current is limited.

The 1250 V direct surge voltage capability of the TS110-8S enables high robustness of the whole circuit breaker. The low leakage current of the TS110-8S reduces power consumption over the entire lifetime of the circuit breaker. The high off-state immunity (200 V/μs) insures the non tripping of the breaker in case of electrical fast transient (EFT) on the mains.

The TS110-8S is available in through-hole TO-92 package with GAK and KGA pinout and in SMBflat-3L.

  • 機能一覧

    • On-state rms current, IT(RMS) 1.25 A
    • Repetitive peak off-state voltage, VDRM/VRRM, 800 V
    • Non-repetitive direct surge peak off-state voltage, 1250 V
    • Non-repetitive reverse surge peak off-state voltage, 900 V
    • Triggering gate current, IGT (Q1) 100 µA
    • High off-state immunity: 200 V/μs
    • ECOPACK2 compliant component

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS110-8S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
TS110-8S
Proposal
- Industrial - - -

TS110-8S

Package:

-

Material Declaration**:

Marketing Status

Proposal

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Rising Ratio Of Off Voltage (V/µs) (min) (@ TJ(max))
Triggering gate current max (mA)
Repetitive peak off-state voltage (V) (max)
TS110-8S

販売代理店在庫 TS110-8S

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

TS110-8S Proposal

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS110-8S

Rising Ratio Of Off Voltage (V/µs) (min) (@ TJ(max)):

200

Triggering gate current max (mA):

0.1

Repetitive peak off-state voltage (V) (max):

800

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。