α-Infuser™ is a versatile, highly effective, and reliable SDR solution that supports a complete array of digital radio standards, including DAB/DAB+, DMB, DRM/DRM+, HDRadio®, and CDR. It achieves exceptional versatility by harnessing digital I/Q data from RF tuners belonging to the TDA770x and STA7xx families. Widely recognized and adopted in the market, α-Infuser™ provides a cost-effective, scalable, and future-ready solution that is flexible, HW, and OS agnostic.

Thanks to the distinctive capabilities of ST's tuner products and their compatibility with α-Series solutions, the High-Speed I2S (HS-I2S) physical interface on SoCs can be fully leveraged and optimized. As an illustrative instance, while other RF tuners necessitate a minimum of 1x I2S and 2x HS-I2S ports on a SoC to support a typical radio configuration in America, ST's tuner requires only 1x HS-I2S. This streamlined approach not only resolves numerous challenges in system design but also augments potential future upgrades.
The following support tools are available.
Function controller:
- All system functions
- Tuner Configuration
- Seamless Linking Control
- Diagnostic information
- Communication Logging
HW Interface Tester:
- Interface verification tool
- HS-I2S, SPI, I²C validation
- Bit-level test for HW check
- Pre-validation for SW development
Signal Transmitter:
- 3-Ch simultaneous transmission
- Ideal for Seamless Linking test
- Multi-standard transmission for functionality test
- Small size for personal test setup
ST Tuner SDR Demo Kit:
Common development with RF2Digital of SDR demonstrator
- Based on Standard Arm® cores: 4 x Cortex-A55-CPUs (2 GHz each)
- Can support up to 4x high speed I2S I/F for tuner
- Adapter Tuner Card for four channels use case with ST Tuners
- RF2Digital SW stack with ST Tuner driver
| 対応製品 | TDA7707 |
| サイト |