Product overview
概要
L99BM2T/L99BM2TS are bidirectional SPI transceivers that, in a BMS system, allow communication between isolated devices in different voltage domains through a twisted-pair connection.
The devices belong to the L99BM2 chipset family for high-voltage battery management systems monitoring and control.
-
All features
- -40°C to +125°C operating temperature range
- HBM ESD classification level 2
- CDM ESD classification level C4B
- Automatic wake-up of BMS / BMU MCU and PMIC from SHUTDOWN / SLEEP mode in case of fault detected in the chain
- Single or dual channel p/n in the same package for ring connection
- Up to 59 devices in chain supported
- Cable lengths verified up to 10 meters
- 10 MHz 4-wire SPI interface
- 4 Mbps 2-wire vertical interface (VIF)
- Supports both transformer and capacitive isolation
- Compressed burst data read for enhanced communication speed over the whole chain
- Broadcast write command to configure and control all devices in the chain (or a subset)
- Very Low EMI Susceptibility and Emissions
- Compatible with 3.3V and 5V logics
- Supply voltage from 6 to 24V
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHSコンプライアンスグレード | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| L99BM2TS-TR | Target Product is in design feasibility stage. No commitment taken to produce. | LQFP 32 7x7x1.4 mm | Automotive Safety | Ecopack2 | - | - | |
L99BM2TS-TR
Package:
LQFP 32 7x7x1.4 mmMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| L99BM2TS-TR | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
L99BM2TS-TR Target
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。