STPSC5G12-Y
Active
Education Design Win
Automotive 1200 V, 20A power Schottky High Surge silicon carbide diode

データシートをダウンロード

製品概要

概要

The SiC diode, available in DPAK HV 2L, is an ultrahigh performance power Schottky rectifier. It is manufactured using a silicon carbide substrate. The wide band-gap material allows the design of a low VF Schottky diode structure with a 1200 V rating. Thanks to the Schottky construction, no recovery is shown during turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature.

Based on latest technology optimization, this ST SiC diode has an improved forward surge current capability, and is ideal to boost the performance in hard switching conditions while bringing robustness to the design. Its high forward surge capability ensures a good robustness during transient phases.

  • 機能一覧

    • AEC-Q101 qualified and PPAP capable
    • None or negligible reverse recovery
    • Switching behavior independent of temperature
    • Robust high voltage periphery
    • Operating Tj from -55 °C to 175 °C
    • DPAK HV creepage distance (anode to cathode) = 3 mm min.
    • ECOPACK2 compliant component

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPSC5G12-Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
STPSC5G12B2Y-TR
Active
DPAK HV 2L Automotive Ecopack2 10 2025-10-01T00:00:00.000+02:00

STPSC5G12B2Y-TR

Package:

DPAK HV 2L

Material Declaration**:

Marketing Status

Active

Package

DPAK HV 2L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
STPSC5G12B2Y-TR

販売代理店在庫 STPSC5G12B2Y-TR

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STPSC5G12B2Y-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPSC5G12B2Y-TR

Junction Temperature (°C) (max):

175

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。