STSW-AUTODEVKIT
量産中
Design Win
AutoDevKit Studio for 32-bit power architecture MCUs

ソフトウェア入手 データブリーフのダウンロード

製品概要

概要

The AutoDevKit Studio combines AutoDevKit with SPC5-STUDIO.

The AutoDevKit library contains software components for functional boards.

Each component has a specific API to control the specific functional board.

The API consists of a set with two types of "methods": one type that is very high level and easy-to-use even to hardware inexpert users; the other type is able to access very low-level board/chip advanced functionalities and features.

The AutoDevKit components are provided with a graphical user interface for easy configuration and setup. Once the configuration is completed for each component, the Allocate button is used for pin allocation.

During the allocation phase, the library configures the peripherals and all the necessary pins to run the components, checking for conflicts on MCU peripherals and pins already allocated automatically or manually through the AutoDevKit Studio PinMap editor. If conflicts are spotted, the software reports appropriate alerts.

Once the AutoDevKit Studio project is saved, pin allocation and configuration are saved as well. The PinMap editor shows and allows modifications of the allocated pins.

Through the Import Sample Application button, it is possible to install some demo samples that contain simple main () functions where a basic usage of the component API is shown.

For the AutoDevKit Studio latest list of components and APIs, refer to the relevant release note available at www.st.com.

  • 特徴

    • Contains cross-platform compatible software components
    • Dedicated welcome pages with last updates and pointer to key applications
    • Open-source integrated development environment (IDE) based on Eclipse with new look and feel
    • Code, Makefiles, ELF, and doc generation based on a template structure and XML technologies easily exportable to other development environments
    • Direct access to the PLS debugging UDE starter kit version software
    • Direct access to OpenOCD Debugger
    • Updates managed through an Eclipse standard dedicated market place
    • Free license GCC GNU C compiler component provided through the market place
    • Each software component has:
      • An MCU-independent API
      • A GUI for visual configuration
      • A demo sample
      • Software documentation
    • The software component automatically proposes a configuration and an allocation for the MCU required peripherals
    • Through the provided GUI, you can customize the allocation using other available MCU peripherals
    • The software automatically prompts for conflicts and/or inconsistencies during the allocation
    • The allocated pins can be browsed in the AutoDevKit Studio PinMap editor
    • Premium features have been added in the installation: GTM, artificial intelligence, AutoDevKit, and motor control (refer to dedicated ST web pages for access and installation details)
    • Compatible with a wide range of SPC5 automotive-grade microcontrollers

ソフトウェア入手

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      SPC5-STUDIO

      量産中

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      SPC5 ソフトウェア開発ツール ST
      SPC5-STUDIO

      概要:

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      AEK-MCU-C4MLIT3

      量産中

      Cost-optimized and compact size MCU discovery kit for SPC58EC80E5 Chorus 4M automotive microcontroller with CAN-FD and unified automotive connector

      交通システム・ソリューション用評価ボード ST
      AEK-MCU-C4MLIT3

      概要:

      Cost-optimized and compact size MCU discovery kit for SPC58EC80E5 Chorus 4M automotive microcontroller with CAN-FD and unified automotive connector

      AEK-POW-BMSCCTX

      量産中

      Optimized form-factor and packaged battery management system module based on L9963E and L9963T for battery pack easy mounting

      交通システム・ソリューション用評価ボード ST
      AEK-POW-BMSCCTX

      概要:

      Optimized form-factor and packaged battery management system module based on L9963E and L9963T for battery pack easy mounting

      AEK-POW-LDOV02X

      量産中

      Dual linear voltage regulator evaluation board with configurable output voltage and diagnostic features based on automotive-grade L99VR02XP

      電源&コンバータ・ソリューション用評価ボード ST
      AEK-POW-LDOV02X

      概要:

      Dual linear voltage regulator evaluation board with configurable output voltage and diagnostic features based on automotive-grade L99VR02XP