STSW-STUSB004
Active
Design Win
NVM customization library for STUSB4500 and STUSB4700

ソフトウェア入手 Download databrief

製品概要

概要

The STSW-STUSB004 is a software library enabling the STUSB4500, STUSB4700 and STUSB4710 non-volatile-memory customization. Open source software is available to speed-up the process or migrate to different environments.

A graphical user interface (GUI) is used to manually customize STUSB parameters (STSW-STUSB001 and STSW-STUSB002). Once frozen, the non-volatile-memory settings can be dumped by the GUI into an output file (STUSB-NVM.h). The STSW-STUSB004 provides all the necessary software structures and functions to load automatically the file into the NVM.

  • 機能一覧

    • Open source code
    • Environment set-up
      • NUCLEO-F072RB: STM32 Nucleo-64 development board with the STM32F072RB MCU
      • STSW-STUSB001 or STSW-STUSB002 graphical user interfaces
      • IAR 8.x: C code compiler

ソフトウェア入手

STMicroelectronics recommends always keeping your software up to date