STは、USBインタフェース専用のあらゆるIPAD™コンポーネントを開発してきました。
これらのデバイスは、EMIローパス/コモンモード・フィルタ、ESD保護、プルアップ/プルダウン抵抗を組み合わせてUSB 2.0およびOTG(On-The-Go)規格をサポートしています。
注目ビデオ
Smart Antenna Tuning with STMicroelectronics (all LTE bands)
Antenna desense medication with ECMF™ common-mode filters integrating ESD protection
STHVDAC, STPTIC: better sensitivity and longer battery life
Safely migrate to USB Type-C™ connector with TCPP01-M12
ST now offers a new Type-C port protection to lower sink power consumption and BOM cost.
- TCPP01-M12 offers safe migration to USB Type-C™ connector and Power-efficient port protection while providing reduced USB Type-C™ BOM cost.
- Combined with the robust 30-kV ESD TVS for USB Type-C power delivery ESDA25P35-1U1M, it pushes the limits of miniaturization of TVS or EOS protection devices.
-
EMIF02-USB03F2
2-line EMI filter and ESD protection with R pull-up for USB interfaces
-
ECMF02-2BF3
Common mode filter with ESD protection for high speed serial interface
-
ECMF04-4HSM10
Common mode filter with ESD protection in QFN-10L
-
ECMF02-2HSMX6
ESD protected common mode filter for USB3.0 interface
-
EMIF02-USB01F2
2-line EMI filter and ESD protection with R pull-up for USB interfaces
-
ECMF02-4CMX8
Common mode filter with ESD protection for USB2.0 interface
-
USBUF
2-line EMI filter and ESD protection with R pull-up, for USB interfaces
-
USBDF
2-line EMI filter and ESD protection with R pull-up, for USB interfaces
-
ECMF04-4HSWM10
Common mode filter with ESD protection in QFN-10L
-
ECMF02-2AMX6
Common-mode filter and ESD protection for USB 2.0 and MIPI/MDDI interfaces