STM32H5E4AJ
Active
Education Design Win
High-performance, Arm Cortex-M33 with TrustZone, MCU with 4-Mbyte Flash, 1536-Kbyte RAM, 250 MHz CPU

データシートをダウンロード

製品概要

概要

The STM32H5Exxx devices are high-performance microcontrollers of the STM32H5 series, based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 250 MHz.

The Cortex®-M33 core features a single-precision floating-point unit (FPU), which supports all the Arm® single-precision data-processing instructions and all the data types.

This core implements a full set of DSP (digital signal processing) instructions and a memory protection unit (MPU) that enhances the application security.

The devices embed high-speed memories (up to 4 Mbytes of dual bank flash memory and 1536 Kbytes of SRAM), a flexible external memory controller (FMC) for devices with packages of 100 pins and more, two OCTOSPI memory interfaces, and an extensive range of enhanced I/Os and peripherals connected to three APB buses, three AHB buses, and a 32-bit multi-AHB bus matrix.

The devices offer security foundation compliant with the trusted-based security architecture (TBSA) requirements from Arm®. They embed the necessary security features to implement a secure boot, secure data storage and secure firmware update. Besides these capabilities, the devices incorporate a secure firmware installation that allows the customer to secure the provisioning of the code during its production. A flexible life cycle is managed thanks to multiple levels of protection and secure debug authentication. Firmware hardware isolation is supported thanks to securable peripherals, memories, and I/Os, and to privilege configuration of peripherals and memories.

The devices feature several protection mechanisms for embedded flash memory and SRAM: readout protection, write protection, secure, and hide protection areas.

Dedicated peripherals reinforce security: an HASH hardware accelerator, and a true random number generator.

The devices offer active tamper detection and protection against transient and environmental perturbation attacks, thanks to several internal monitoring, generating secret data erase in case of attack. This helps to fit the PCI requirements for point of sales applications.

The devices offer three fast 12-bit ADCs, two DACs, an internal voltage reference buffer, a low-power RTC, two 32-bit general-purpose timers, two 16-bit PWM timers dedicated to motor control, eight 16-bit general-purpose timers, two 16-bit basic timers, and six 16-bit low-power timers.

The devices also feature standard and advanced communication interfaces, namely: four I2Cs, two I3Cs, six SPIs, six USARTs, six UARTs and one low-power UART, two SAIs, one digital camera interface (DCMI), up to two SDMMC, three FDCANs, one USB OTG high-speed with embedded PHY, one USB full-speed, one USB Type-C®/USB power delivery controller, one programmable logic array PLAY.

The devices support a MDF (multi-function digital filter) with six filters dedicated to the connection of external sigma-delta modulators. Another low-power digital filter dedicated to audio signals is embedded (ADF), with one filter supporting sound-activity detection.

The devices offer a rich set of graphic features: Chrom-ART2 (DMA2D) for smooth motion and transparency effects, dedicated graphic timer (GFXTIM) for smart management of graphical events for frame or line counting, MJPEG, and LCD-TFT controller (LTDC).

The devices operate in the -40 to +85 °C/105 °C, and up to 125 °C at low dissipation (+130 °C junction) temperature ranges from a 1.71 to 3.6 V power supply.

A comprehensive set of power-saving modes allows the design of low-power applications.

Independent power supplies are supported: an analog independent supply input for ADC, DACs, a 3.3 V dedicated supply input for USB, and a dedicated supply input for some GPIOs and SDMMC. A VBAT input is available to connect a backup battery, to preserve the RTC functionality, and to backup 32 32-bit registers and a 4-Kbyte SRAM.

The devices offer eight packages, from 100 to 225 pins.

  • 機能一覧

    • Includes ST state-of-the-art patented technology
    • Core
      • Arm® Cortex®-M33 CPU with TrustZone®, FPU, frequency up to 250 MHz, MPU,1023 CoreMark®
    • ART Accelerator
      • 16-Kbyte instruction cache for 0-wait-state execution from flash and external memories
      • 8-Kbyte data cache for external memories
    • Benchmarks
      • 1023 CoreMark® (4.092 CoreMark®/MHz)
    • Memories
      • Up to 4 Mbytes of embedded flash memory with ECC, two banks read-while-write
      • Up to 96-Kbyte per bank with high-cycling capability (100 K cycles) for data flash
      • 2-Kbyte OTP (one-time programmable)
      • 1536 Kbytes of contiguous SRAM (384-Kbyte with ECC)
      • 4 Kbytes of backup SRAM available in the lowest power modes
      • Flexible external memory controller with up to 32-bit: SRAM, PSRAM, SDRAM/LPSDR SDRAM, FRAM, NOR/NAND memories
      • Two Octo-SPI interfaces with support for serial PSRAM/NAND/NOR, hyper RAM/flash
      • Two SD/SDIO/MMC interfaces
    • Clock management
      • Internal oscillators: 64 MHz HSI, 48 MHz HSI48, 4 MHz CSI, 32 kHz LSI
      • External oscillators: 4-50 MHz HSE, 32.768 kHz LSE
    • Rich graphic features
      • Chrom-ART2 Accelerator (DMA2D) for enhanced graphic content creation
      • Hardware JPEG codec
      • LCD-TFT controller (LTDC)
      • Dedicated graphic timer and digital camera interface
    • General-purpose inputs/outputs
      • Up to 178 fast I/Os with interrupt capability (most of them 5 V-tolerant)
      • Up to ten I/Os with independent supply down to 1.08 V
    • Low-power consumption
      • Sleep, Stop, and Standby modes
      • VBAT supply for RTC, 32 backup registers (32-bit)
    • Security
      • Arm® TrustZone® with Armv8-M mainline security extension
      • Up to eight configurable SAU regions
      • TrustZone® aware and securable peripherals
      • Flexible life cycle scheme with secure debug authentication
      • SFI (secure firmware installation)
      • Root of trust thanks to unique boot entry and secure hide protection area (HDP)
      • Secure firmware upgrade support with TF-M
      • Public key accelerator, ECDSA signature verification
      • HASH (SHA-1, SHA-2, SHA-3)
      • True random number generator, NIST SP800-90B compliant
      • 96-bit unique ID
      • Active tampers
    • Two DMA controllers to offload the CPU
      • Two dual-port DMAs with FIFO
    • Mathematical acceleration
      • CORDIC for trigonometric functions acceleration
      • FMAC (filter mathematical accelerator)
    • Reset and supply management
      • 1.71 V to 3.6 V application supply and I/O
      • POR, PDR, PVD, and BOR
      • Embedded (LDO) or SMPS step-down converter regulator
    • Up to 24 timers
      • 18 16-bit timers (including six low-power available in Stop mode)
      • Two 32-bit timers with up to four IC/OC/PWM or pulse counters and quadrature (incremental) encoder input
      • Two watchdogs and two SysTick timers
    • Up to 37 communication interfaces
      • Up to four I2Cs Fm+ (SMBus/PMBus®)
      • Two I3Cs
      • Up to 12 U(S)ARTs (ISO7816 interface, LIN, IrDA, modem control) and one LPUART
      • Up to six SPIs, three muxed in full-duplex I2S, and up to seven additional SPIs (from five USARTs and two OctoSPIs)
      • Two SAIs
      • Three FDCANs
      • One 8- to 14-bit camera interface
      • 16-bit parallel slave synchronous interface
      • One HDMI-CEC
      • Ethernet MAC interface with DMA controller
      • One USB OTG full-speed, one USB OTG high-speed with embedded PHY
      • One USB Type-C®/USB Power Delivery r3.1
    • Analog
      • Three 12-bit ADCs with up to 5 Msps in 12-bit
      • Two 12-bit DACs
      • Digital temperature sensor
      • Two ultra-low-power comparators
      • One operational amplifier (7 MHz bandwidth)
    • Programmable logic array (PLAY)
      • PLAY interface with 128 inputs and 16 outputs
    • Debug
      • Authenticated debug, flexible device life cycle
      • Serial wire-debug (SWD), JTAG, Embedded Trace Macrocell™ (ETM)
    • ECOPACK2 compliant packages

回路ダイアグラム

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32H5E4AJ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
STM32H5E4AJI6
Active
UFBGA 169 7x7x0.6 P 0.5 mm Industrial Ecopack2 10 2026-02-26T00:00:00.000+01:00
STM32H5E4AJI7Q
Active
UFBGA 169 7x7x0.6 P 0.5 mm Industrial Ecopack2 10 2026-02-26T00:00:00.000+01:00

STM32H5E4AJI6

Package:

UFBGA 169 7x7x0.6 P 0.5 mm

Material Declaration**:

Marketing Status

Active

Package

UFBGA 169 7x7x0.6 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32H5E4AJI7Q

Package:

UFBGA 169 7x7x0.6 P 0.5 mm

Material Declaration**:

Marketing Status

Active

Package

UFBGA 169 7x7x0.6 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
Ethernet
最小
最大
STM32H5E4AJI6

販売代理店在庫 STM32H5E4AJI6

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM32H5E4AJI7Q

販売代理店在庫 STM32H5E4AJI7Q

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM32H5E4AJI6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32H5E4AJI6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

16

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

7

I/Os (High Current):

136

Integrated op-amps:

1

Comparator:

2

SPI (typ):

6

USART (typ):

6

Number of Channels (typ):

30

I2S (typ):

3

Advanced Motor Control Timers:

2

CAN (2.0):

-

CAN (FD):

3

Ethernet:

100Mbps (IEEE 1588)

販売代理店

販売代理店在庫データ:

STM32H5E4AJI7Q Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32H5E4AJI7Q

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

16

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

7

I/Os (High Current):

134

Integrated op-amps:

1

Comparator:

2

SPI (typ):

6

USART (typ):

6

Number of Channels (typ):

30

I2S (typ):

3

Advanced Motor Control Timers:

2

CAN (2.0):

-

CAN (FD):

3

Ethernet:

100Mbps (IEEE 1588)

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。