EC-MainDevice EtherCAT MainDevice Stack
Features and advantages:
- Compliant to EtherCAT MainDevice Classes Directive (ETG.1500)
- High performance and low CPU load in combination with acontis real-time network driver enable very fast update rates
- Sophisticated error detection and diagnosis functions
- Easy configuration using EtherCAT network information (ENI) configuration file
- Topology check: comparison of configured and actual network during boot-up
- Cyclic process data exchange
- Synchronization with Distributed Clocks (DC)
- Full MailBox protocol supporting, including CANopen over EtherCAT (CoE) protocol: SDO upload and download; Servo Profile over EtherCAT (SoE) protocol; Ethernet over EtherCAT (EoE) protocol (virtual switch); File Transfer over EtherCAT (FoE) mailbox protocol
- SubDevice to SubDevice Communication
- Support Safety over EtherCAT (FSoE) SubDevices; FSOE controller be realized on top of acontis EC-Master using proven FSoE software from acontis partners
- TCP/IP remote interface with identical API for remote and local operation
- Optional Feature Packs include special features such as Cable Redundancy, Master Redundancy, Hot Connect, SuperSet ENI, Split Frame Processing and many more
Together with our services you get a professional partnership setting up your custom control system. On request you may get the complete system integration.
Reliable and robust implementation, used in more than 1.5 million EtherCAT controllers – ranging from small embedded controllers to multi-CPU high-performant redundant master systems for large, complex networks – in industries including but not limited to industrial automation & machinery, CNC, robotics, medical application, semiconductor production, test and measurement, warehouse logistics, aerospace, energy.
- The standard Linux Network driver is a reliable, fully featured Ethernet driver available for most Linux distributions that allows for the easy installation of the EC-MainDevice without any need for any adaptation to the Linux distribution and kernel. This makes EC-MainDevice possible to run "out of the box"
- The acontis Real-time Driver is also an option for EC-MainDevice and significantly improves performance and latency, with the installation only requiring a build of the Linux kernel that includes the Acontis open-source kernel module atemsys
- This architecture provides a faster execution of the frames through the Ethernet controller into the main EC-MainDevice stack, as well as a lower latency and more deterministic jitter in overall network communications. The acontis Real-time Driver is a reliable, robust solution ideal for applications requiring high-performance real-time communication
| 対応製品 | STM32H7,STM32MP1 |
| 提供タイプ | Source |
| ライセンス・タイプ | Commercial |
| サイト |
| ST製品 |
|---|
Served Countries:
Asia, Europe, North America, Oceania, South America